EMI Filters, Chokes and Baluns

Coilcraft CPS offers a wide variety of surface-mount filters, chokes and baluns for critical product applications. Whether used in a power supply to suppress unwanted signals and noise, in RF filtering or in impedance matching, specialized inductors from Coilcraft Critical Products and Services can perform under the most difficult of conditions. Well suited for applications in military and aerospace communications systems, as well as for wireless medical telemetry.
Which Version of These Parts Should You Use?
AR
Passes NASA Low Outgassing Specification
Ultra-Low Temperature Applications: As low as -55 To 155°C Ambient
Leach Resistant Tin-Lead Terminations
AE
Passes NASA Low Outgassing Specification
Extended Temperature Applications: -55 To 155°C Ambient
Leach Resistant Tin-Lead Terminations
MS
Extended Temperature Applications -55 To 155°C Ambient
Leach Resistant Tin-Lead Terminations
ML
Extended Temperature Applications -55 To 155°C Ambient
ST
Low Temperature Storage: -55­°C Ambient
Extended Qualification
CP
Low Temperature Storage: As low as -55­°C Ambient
Extended Qualification
Product series Qualification Inductance Length (mm) Width (mm) Height (mm)
Which Version of These Parts Should You Use?
AE
Passes NASA Low Outgassing Specification
Extended Temperature Applications: -55 To 155°C Ambient
Leach Resistant Tin-Lead Terminations
MS
Extended Temperature Applications -55 To 155°C Ambient
Leach Resistant Tin-Lead Terminations
ML
Extended Temperature Applications -55 To 155°C Ambient
273 nH 264 µH 3.08 3.08 1.6
Which Version of These Parts Should You Use?
AR
Passes NASA Low Outgassing Specification
Ultra-Low Temperature Applications: As low as -55 To 155°C Ambient
Leach Resistant Tin-Lead Terminations
CP
Low Temperature Storage: As low as -55­°C Ambient
Extended Qualification
18 nH 150 nH 1.6 0.84 1.17
Which Version of These Parts Should You Use?
AR
Passes NASA Low Outgassing Specification
Ultra-Low Temperature Applications: As low as -55 To 155°C Ambient
Leach Resistant Tin-Lead Terminations
CP
Low Temperature Storage: As low as -55­°C Ambient
Extended Qualification
23 nH 413 nH 2.13 1.37 1.65
Which Version of These Parts Should You Use?
AR
Passes NASA Low Outgassing Specification
Ultra-Low Temperature Applications: As low as -55 To 155°C Ambient
Leach Resistant Tin-Lead Terminations
CP
Low Temperature Storage: As low as -55­°C Ambient
Extended Qualification
31 nH 1.0 µH 3.3 1.7 1.93
Which Version of These Parts Should You Use?
ST
Low Temperature Storage: -55­°C Ambient
Extended Qualification
36 µH 329 µH 4.5 3.4 3.2
Which Version of These Parts Should You Use?
ST
Low Temperature Storage: -55­°C Ambient
Extended Qualification
7.7 µH 70 µH 4.95 3.18 3.0
Which Version of These Parts Should You Use?
ST
Low Temperature Storage: -55­°C Ambient
Extended Qualification
5.0 µH 8.0 5.65 3.7
Which Version of These Parts Should You Use?
ST
Low Temperature Storage: -55­°C Ambient
Extended Qualification
35 µH 8.0 5.7 3.65