Part number 1 | Lines |
Common mode peak impedance (kΩ) |
Cutoff frequency (GHz) 2 |
Common mode attenuation typ (dB) |
Inductance min (nH) 3 |
Irms (mA) | DCR max (Ω) 4 |
Isolation Voltage (Vrms) 5 |
||
---|---|---|---|---|---|---|---|---|---|---|
10 MHz | 100 MHz | 500 MHz | ||||||||
AR376FRA371MPZ | 2 | 0.21 @ 3.0 GHz | 2.7 | 1.2 | 4.8 | 8.1 | 31 | 700 | 0.10 | 250 |
AR376FRA102MPZ | 2 | 0.36 @ 1.9 GHz | 2.2 | 3.8 | 9 | 13.3 | 66 | 700 | 0.14 | 250 |
AR376FRA172MPZ | 2 | 0.55 @ 1.5 GHz | 2.1 | 5 | 12.4 | 18 | 107 | 700 | 0.18 | 250 |
AR376FRA262MPZ | 2 | 0.76 @ 1.1 GHz | 2.0 | 6.1 | 15.3 | 21 | 161 | 600 | 0.22 | 250 |
AR376FRA372MPZ | 2 | 1.11 @ 1.1 GHz | 1.2 | 9.1 | 18.5 | 24.4 | 226 | 600 | 0.26 | 250 |
AR376FRA532MPZ | 2 | 1.45 @ 0.93 GHz | 0.78 | 10.9 | 21.4 | 26.3 | 319 | 600 | 0.30 | 250 |
AR376FRA672MPZ | 2 | 1.67 @ 0.81 GHz | 0.75 | 13.9 | 23.4 | 28 | 412 | 500 | 0.34 | 250 |
AR376FRA872MPZ | 2 | 1.99 @ 0.72 GHz | 0.53 | 16.3 | 25.3 | 29.4 | 510 | 500 | 0.39 | 250 |
AR376FRA113MPZ | 2 | 2.24 @ 0.66 GHz | 0.51 | 16.9 | 27.1 | 30 | 623 | 500 | 0.44 | 250 |
AR376FRA223MPZ | 2 | 3.36 @ 0.34 GHz | 0.22 | 22.4 | 33.1 | 32.3 | 1040 | 300 | 0.85 | 250 |