Electrical specifications at 25°C.
| Part number 1 |
Inductance (µH)
2
(Tolerance: ±10%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
|---|---|---|---|---|---|---|---|---|---|
| typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
| ST710PGP332KL | 3.3 | 2.3 | 2.6 | 40 | 95.0 | 104.0 | 108.0 | 19 | 26 |
| ST710PGP472KL | 4.7 | 2.3 | 2.6 | 30 | 63.0 | 69.0 | 72.0 | 19 | 26 |
| ST710PGP682KL | 6.8 | 2.3 | 2.6 | 25 | 48.0 | 53.0 | 56.0 | 19 | 26 |
| ST710PGP103KL | 10 | 2.3 | 2.6 | 20 | 30.0 | 34.0 | 37.0 | 19 | 26 |
| ST710PGP153KL | 15 | 2.3 | 2.6 | 16 | 20.5 | 23.0 | 24.5 | 19 | 26 |
| ST710PGP223KL | 22 | 2.3 | 2.6 | 13 | 12.2 | 14.7 | 16.4 | 19 | 26 |
| ST710PGP333KL | 33 | 2.3 | 2.6 | 10 | 7.5 | 9.2 | 10.3 | 19 | 26 |