3D Model Datasheet

ST710PGP Series

Power Inductors for Critical Applications

ST710PGP Series is designed for high-efficiency power supplies requiring high current and high inductance.
  • Designed for high temperature environments – up to 140°C ambient
  • Developed for high current power supply applications with high saturation current requirements
  • Four additional mounting pins provides stability and excellent board adhesion in high-vibration environments
  • Flat wire windings for extremely low DC and AC resistance

Looking for the commercial version of this part? See Coilcraft AGP2923 Series
Request Quote:
;

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±10%)
DCR (mΩ) 3 SRF typ (MHz) 4 Isat (A) 5 Irms (A) 6
typ max 10% drop 20% drop 30% drop 20°C rise 40°C rise
ST710PGP332KL 3.3 2.3 2.6 40 95.0 104.0 108.0 19 26
ST710PGP472KL 4.7 2.3 2.6 30 63.0 69.0 72.0 19 26
ST710PGP682KL 6.8 2.3 2.6 25 48.0 53.0 56.0 19 26
ST710PGP103KL 10 2.3 2.6 20 30.0 34.0 37.0 19 26
ST710PGP153KL 15 2.3 2.6 16 20.5 23.0 24.5 19 26
ST710PGP223KL 22 2.3 2.6 13 12.2 14.7 16.4 19 26
ST710PGP333KL 33 2.3 2.6 10 7.5 9.2 10.3 19 26
Notes
  1. When ordering, please specify screening code: e.g. ST710PGP333KLZ.
  2. Inductance tested at 300 kHz, 0.1 Vrms on Agilent/HP 4192A.
  3. DCR measured on a Keithley 580 micro-ohmmeter or equivalent.
  4. SRF measured on an Agilent/HP 4395A network analyzer and an Agilent/HP 16093B test fixture.
  5. DC current at 25°C that causes the specified inductance drop from its value without current.
  6. Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.

Termination:

  • L = Tin-silver over copper

Screening:

  • Z = Unscreened
  • Y = Unscreened (SLDC Option A)
  • W = Unscreened (SLDC Option B)
  • H = Coilcraft CP-SA-10001 Group A
  • G = Coilcraft CP-SA-10001 Group A (SLDC Option A)
  • D = Coilcraft CP-SA-10001 Group A (SLDC Option B)
    Screening performed to the document’s latest revision.
    Custom testing also available.
Environmental
Ambient temperature range:
–40°C to +140°C with Irms current.
Storage temperature range:
Component: –55°C to +180°C.
Tape and reel packaging: –55°C to +80°C.
Maximum part temperature:
+180°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Current

L vs Frequency

Physical characteristics

st710pgpd.gif

dims_inches_mm.gif

General specification

Core Material:
Ferrite
Weight:
37 g
Packaging:
25 parts per tray

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.