Close up of ST450RAB
Datasheet 3D Model

ST450RAB Series

Chip Inductors for Critical Applications

With inductance values up to 1000 μH, these are our highest inductance chip inductors.
Their ferrite core allows higher current ratings and lower DC resistance.

Looking for the commercial version of this part? See Coilcraft 1812LS Series
Request Quote:
;

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±5%)
Q typ 3 SRF min (MHz) 4 DCR max (Ω) 5 Imax (mA)
ST450RAB123JLZ 12 @ 2.5 MHz 22 @ 790 kHz 55 2.0 280
ST450RAB153JLZ 15 @ 2.5 MHz 22 @ 790 kHz 45 2.5 260
ST450RAB183JLZ 18 @ 2.5 MHz 24 @ 790 kHz 37 2.8 240
ST450RAB223JLZ 22 @ 2.5 MHz 20 @ 790 kHz 32 3.2 210
ST450RAB273JLZ 27 @ 2.5 MHz 24 @ 790 kHz 27 3.6 200
ST450RAB333JLZ 33 @ 2.5 MHz 22 @ 790 kHz 23 4.0 190
ST450RAB393JLZ 39 @ 2.5 MHz 20 @ 790 kHz 19 4.5 185
ST450RAB473JLZ 47 @ 2.5 MHz 24 @ 790 kHz 16 5.0 180
ST450RAB563JLZ 56 @ 2.5 MHz 22 @ 790 kHz 13 5.5 170
ST450RAB683JLZ 68 @ 2.5 MHz 24 @ 790 kHz 10 6.0 150
ST450RAB823JLZ 82 @ 2.5 MHz 24 @ 790 kHz 9 7.0 135
ST450RAB104JLZ 100 @ 2.5 MHz 24 @ 790 kHz 8.5 8.0 135
ST450RAB124JLZ 120 @ 790 kHz 25 @ 790 kHz 8.5 11.5 110
ST450RAB154JLZ 150 @ 790 kHz 23 @ 790 kHz 8.5 13.0 100
ST450RAB184JLZ 180 @ 790 kHz 24 @ 790 kHz 8 14.2 85
ST450RAB224JLZ 220 @ 790 kHz 23 @ 790 kHz 6 16.2 80
ST450RAB274JLZ 270 @ 790 kHz 23 @ 790 kHz 5 20.5 75
ST450RAB334JLZ 330 @ 790 kHz 24 @ 790 kHz 4.5 22.5 70
ST450RAB394JLZ 390 @ 790 kHz 14 @ 250 kHz 3.5 24.5 65
ST450RAB474JLZ 470 @ 790 kHz 15 @ 250 kHz 3 26.5 65
ST450RAB564JLZ 560 @ 790 kHz 13 @ 250 kHz 2 28.5 65
ST450RAB684JLZ 680 @ 790 kHz 13 @ 250 kHz 1.9 38.5 60
ST450RAB824JLZ 820 @ 790 kHz 13 @ 250 kHz 1.6 41.0 50
ST450RAB105JLZ 1000 @ 790 kHz 15 @ 250 kHz 1.5 44.0 50
Notes
  1. When ordering, please specify termination and screening codes: e.g. ST450RAB105JLZ.
  2. Inductance at 2.5 MHz measured using an Agilent/HP 4286A or equivalent and a Coilcraft SMD-A fixture with Coilcraft-provided correlation pieces. Inductance at 0.79 MHz measured using an Agilent/HP 4192A or equivalent and Coilcraft SMD-B test fixture.
  3. Q read at test frequency directly on an Agilent/HP 4395A impedance analyzer and an Agilent/HP 16193A test fixture or equivalents.
  4. SRF measured using an Agilent/HP 8753D network analyzer or equivalent and a Coilcraft SMD-D test fixture.
  5. DCR measured on a Cambridge Technology micro-ohmmeter or equivalent.

Termination:

  • L = Silver-palladium-platinum glass frit.
  • R = Tin over nickel over silver-platinum-glass frit. (Special order, added cost)
  • S = Tin-lead (63/37) over silver-platinum-glass frit. (Special order, added cost)
  • T = Tin-silver-copper (95.5/4/0.5) over silver-platinumglass frit. (Special order, added cost)
  • P = Tin-lead (63/37) over tin over nickel over silver-platinum-glass frit. (Special order, added cost)
  • Q = Tin-silver-copper (95.5/4/0.5) over tin over nickel over silver-platinum-glass frit. (Special order, added cost)

Screening:

  • Z = Unscreened
  • Y = Unscreened (SLDC Option A)
  • W = Unscreened (SLDC Option B)
  • H = Coilcraft CP-SA-10001 Group A
  • G = Coilcraft CP-SA-10001 Group A (SLDC Option A)
  • D = Coilcraft CP-SA-10001 Group A (SLDC Option B)
All screening performed to the document’s latest revision.
Custom screening also available.
Environmental
Ambient temperature range:
–40°C to +85°C with Imax current.
Storage temperature range:
Component: –55°C to +100°C.
Tape and reel packaging: –55°C to +80°C.
Maximum part temperature:
+100°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

st450rabd.gif
 
A max B max C max D ref E F G H I J  
0.195 0.150 0.135 0.070 0.100 0.025 0.128 0.120 0.045 0.118 inches
4,95 3,81 3,43 1,78 2,54 0,64 3,25 3,05 1,14 3,00 mm
Note: Dimensions are before optional solder application. For maximum overall dimensions including solder, add 0.0025 in / 0,064 mm to B and 0.006 in / 0,15 mm to A and C.

General specification

Core Material:
Ferrite
Packaging:
600 per 7″ reel Plastic tape: 12 mm wide, 0.3 mm thick, 8 mm pocket spacing, 3.7 mm pocket depth.
Temperature coefficient of inductance:
+200 to +700 ppm/°C.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.