Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±5%) |
Q typ
@ 790 kHz 3 |
SRF min (MHz) 4 | DCR max (Ω) 5 | Imax (mA) |
---|---|---|---|---|---|
ST450RAB104JLZ | 100 | 24 | 8.5 | 8.0 | 135 |
A max | B max | C max | D ref | E | F | G | H | I | J | |
---|---|---|---|---|---|---|---|---|---|---|
0.195 | 0.150 | 0.135 | 0.070 | 0.100 | 0.025 | 0.128 | 0.120 | 0.045 | 0.118 | inches |
4,95 | 3,81 | 3,43 | 1,78 | 2,54 | 0,64 | 3,25 | 3,05 | 1,14 | 3,00 | mm |