Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±5%) |
Q typ 3 | SRF min (MHz) 4 | DCR max (Ω) 5 | Imax (mA) |
---|---|---|---|---|---|
ST450RAB123JLZ | 12 @ 2.5 MHz | 22 @ 790 kHz | 55 | 2.0 | 280 |
ST450RAB153JLZ | 15 @ 2.5 MHz | 22 @ 790 kHz | 45 | 2.5 | 260 |
ST450RAB183JLZ | 18 @ 2.5 MHz | 24 @ 790 kHz | 37 | 2.8 | 240 |
ST450RAB223JLZ | 22 @ 2.5 MHz | 20 @ 790 kHz | 32 | 3.2 | 210 |
ST450RAB273JLZ | 27 @ 2.5 MHz | 24 @ 790 kHz | 27 | 3.6 | 200 |
ST450RAB333JLZ | 33 @ 2.5 MHz | 22 @ 790 kHz | 23 | 4.0 | 190 |
ST450RAB393JLZ | 39 @ 2.5 MHz | 20 @ 790 kHz | 19 | 4.5 | 185 |
ST450RAB473JLZ | 47 @ 2.5 MHz | 24 @ 790 kHz | 16 | 5.0 | 180 |
ST450RAB563JLZ | 56 @ 2.5 MHz | 22 @ 790 kHz | 13 | 5.5 | 170 |
ST450RAB683JLZ | 68 @ 2.5 MHz | 24 @ 790 kHz | 10 | 6.0 | 150 |
ST450RAB823JLZ | 82 @ 2.5 MHz | 24 @ 790 kHz | 9 | 7.0 | 135 |
ST450RAB104JLZ | 100 @ 2.5 MHz | 24 @ 790 kHz | 8.5 | 8.0 | 135 |
ST450RAB124JLZ | 120 @ 790 kHz | 25 @ 790 kHz | 8.5 | 11.5 | 110 |
ST450RAB154JLZ | 150 @ 790 kHz | 23 @ 790 kHz | 8.5 | 13.0 | 100 |
ST450RAB184JLZ | 180 @ 790 kHz | 24 @ 790 kHz | 8 | 14.2 | 85 |
ST450RAB224JLZ | 220 @ 790 kHz | 23 @ 790 kHz | 6 | 16.2 | 80 |
ST450RAB274JLZ | 270 @ 790 kHz | 23 @ 790 kHz | 5 | 20.5 | 75 |
ST450RAB334JLZ | 330 @ 790 kHz | 24 @ 790 kHz | 4.5 | 22.5 | 70 |
ST450RAB394JLZ | 390 @ 790 kHz | 14 @ 250 kHz | 3.5 | 24.5 | 65 |
ST450RAB474JLZ | 470 @ 790 kHz | 15 @ 250 kHz | 3 | 26.5 | 65 |
ST450RAB564JLZ | 560 @ 790 kHz | 13 @ 250 kHz | 2 | 28.5 | 65 |
ST450RAB684JLZ | 680 @ 790 kHz | 13 @ 250 kHz | 1.9 | 38.5 | 60 |
ST450RAB824JLZ | 820 @ 790 kHz | 13 @ 250 kHz | 1.6 | 41.0 | 50 |
ST450RAB105JLZ | 1000 @ 790 kHz | 15 @ 250 kHz | 1.5 | 44.0 | 50 |
A max | B max | C max | D ref | E | F | G | H | I | J | |
---|---|---|---|---|---|---|---|---|---|---|
0.195 | 0.150 | 0.135 | 0.070 | 0.100 | 0.025 | 0.128 | 0.120 | 0.045 | 0.118 | inches |
4,95 | 3,81 | 3,43 | 1,78 | 2,54 | 0,64 | 3,25 | 3,05 | 1,14 | 3,00 | mm |