Electrical specifications at 25°C.
Part not compliant with MIL-STD-981 Family 50, Class S due to wire gauge.
| Part number 1 |
Inductance (µH)
2
(Tolerance: ±5%) |
Q min 3 | SRF typ (MHz) 4 | DCR max (Ω) 5 | Imax (mA) |
|---|---|---|---|---|---|
| AR413RAB102JPZ | 1.0 @ 7.9 MHz | 16 @ 2.5 MHz | 230 | 0.62 | 370 |
| AR413RAB122JPZ | 1.2 @ 7.9 MHz | 18 @ 2.5 MHz | 210 | 0.68 | 370 |
| AR413RAB152JPZ | 1.5 @ 7.9 MHz | 20 @ 2.5 MHz | 190 | 0.76 | 370 |
| AR413RAB182JPZ | 1.8 @ 7.9 MHz | 20 @ 2.5 MHz | 170 | 0.84 | 370 |
| AR413RAB222JPZ | 2.2 @ 7.9 MHz | 22 @ 2.5 MHz | 150 | 1.1 | 310 |
| AR413RAB272JPZ | 2.7 @ 7.9 MHz | 20 @ 2.5 MHz | 135 | 1.3 | 270 |
| AR413RAB332JPZ | 3.3 @ 7.9 MHz | 20 @ 2.5 MHz | 120 | 1.5 | 260 |
| AR413RAB392JPZ | 3.9 @ 7.9 MHz | 22 @ 2.5 MHz | 105 | 1.6 | 250 |
| AR413RAB432JPZ | 4.3 @ 7.9 MHz | 24 @ 2.5 MHz | 85.0 | 1.7 | 230 |
| AR413RAB472JPZ | 4.7 @ 7.9 MHz | 24 @ 2.5 MHz | 90.0 | 1.7 | 230 |
| AR413RAB502JPZ | 5.0 @ 7.9 MHz | 23 @ 2.5 MHz | 30.0 | 2.2 | 200 |
| AR413RAB562JPZ | 5.6 @ 7.9 MHz | 23 @ 2.5 MHz | 80.0 | 1.8 | 220 |
| AR413RAB622JPZ | 6.2 @ 7.9 MHz | 24 @ 2.5 MHz | 75.0 | 2.5 | 195 |
| AR413RAB682JPZ | 6.8 @ 7.9 MHz | 24 @ 2.5 MHz | 70.0 | 2.0 | 210 |
| AR413RAB822JPZ | 8.2 @ 7.9 MHz | 23 @ 2.5 MHz | 65.0 | 2.7 | 190 |
| AR413RAB912JPZ | 9.1 @ 7.9 MHz | 25 @ 2.5 MHz | 57.0 | 2.9 | 170 |
| AR413RAB103JPZ | 10 @ 7.9 MHz | 24 @ 2.5 MHz | 60.0 | 3.0 | 165 |
| AR413RAB123JPZ | 12 @ 2.5 MHz | 28 @ 2.5 MHz | 38.0 | 3.3 | 160 |
| AR413RAB153JPZ | 15 @ 2.5 MHz | 28 @ 2.5 MHz | 30.0 | 3.7 | 150 |
| AR413RAB183JPZ | 18 @ 2.5 MHz | 28 @ 2.5 MHz | 26.0 | 4.0 | 140 |
| AR413RAB223JPZ | 22 @ 2.5 MHz | 28 @ 2.5 MHz | 22.0 | 6.1 | 115 |
| AR413RAB273JPZ | 27 @ 2.5 MHz | 28 @ 2.5 MHz | 12.0 | 6.5 | 110 |
| AR413RAB333JPZ | 33 @ 2.5 MHz | 30 @ 2.5 MHz | 19.0 | 7.0 | 110 |
| AR413RAB393JPZ | 39 @ 2.5 MHz | 29 @ 2.5 MHz | 26.0 | 10.0 | 90 |
| AR413RAB473JPZ | 47 @ 2.5 MHz | 30 @ 2.5 MHz | 12.0 | 10.7 | 80 |
| AR413RAB563JPZ | 56 @ 2.5 MHz | 20 @ 7.9 MHz | 8.0 | 10.0 | 95 |
| AR413RAB683JPZ | 68 @ 7.9 MHz | 17 @ 7.9 MHz | 5.7 | 13.5 | 85 |
| AR413RAB104JPZ | 100 @ 7.9 MHz | 18 @ 7.9 MHz | 4.5 | 20.5 | 65 |