Datasheet 3D Model

ST235RAR Series

High-Reliability Chip Inductors

ST235RAR Series features ferrite construction for high current handling.
  • Higher inductance values than other 0402 inductors.
  • 25 inductance values from 20 nH to 3.3 μH.
  • Equally effective on-board or modular.
  • Can also be used for ground-to-ground isolation.
  • Matte tin over nickel over silver-platinum-glass frit terminations.

Looking for the commercial version of this part? See Coilcraft 0402DF Series
Request Quote:
;

Specifications

Part number 1 Inductance (nH) 2
(Tolerance: ±5%)
Impedance typ (Ω) SRF min (MHz) 3 DCR max (Ω) 4 Imax (mA) 5
900 MHz 1.7 GHz
ST235RAR200JRZ 20 90.0 150 2500 0.049 700
ST235RAR360JRZ 36 150 250 2040 0.055 700
ST235RAR560JRZ 56 250 480 1870 0.061 650
ST235RAR770JRZ 77 350 580 1740 0.072 590
ST235RAR900JRZ 90 400 600 1950 0.079 490
ST235RAR101JRZ 105 530 1000 1410 0.104 490
ST235RAR121JRZ 120 515 900 1700 0.090 520
ST235RAR141JRZ 140 650 1075 1230 0.141 420
ST235RAR151JRZ 150 700 1170 1530 0.130 440
ST235RAR181JRZ 180 850 1460 1430 0.172 380
ST235RAR221JRZ 220 1100 2050 1320 0.240 320
ST235RAR271JRZ 270 1300 2150 1260 0.265 310
ST235RAR301JRZ 300 1725 2630 1190 0.340 270
ST235RAR331JRZ 330 2100 2750 1140 0.435 240
ST235RAR361JRZ 360 2150 3100 1020 0.475 230
ST235RAR421JRZ 420 2175 3350 935 0.510 220
ST235RAR471JRZ 470 2550 3670 910 0.670 190
ST235RAR531JRZ 530 3950 3050 850 0.715 190
ST235RAR591JRZ 590 4770 3090 810 0.780 180
ST235RAR701JRZ 700 5750 1830 510 1.300 150
ST235RAR771JRZ 770 4900 1800 500 1.350 140
ST235RAR901JRZ 900 7130 4470 645 1.500 130
ST235RAR102JRZ 1000 280 180 200 1.050 150
ST235RAR222JRZ 2200 200 120 105 1.800 120
ST235RAR332JRZ 3300 160 80.0 68 2.200 110
Notes
  1. When ordering, please specify termination and screening codes: e.g. ST235RAR332JRZ.
  2. Inductance measured at 7.9 MHz using a Coilcraft SMD-F test fixture and Coilcraft-provided correlation pieces with an Agilent/HP 4286 impedance analyzer.
  3. SRF measured using Agilent/HP 8753D network analyzer and Coilcraft SMD -D test fixture.
  4. DCR measured on Cambridge Technology micro-ohmmeter and a Coilcraft CCF858 test fixture.
  5. Current that causes a 15°C temperature rise from 125°C ambient. Because of their open construction, these parts will not saturate.

Termination:

  • R = RoHS compliant matte tin over nickel over silver-platinum-glass frit.
  • Q = RoHS tin-silver-copper (95.5/4/0.5). (Special order, added cost)
  • P = non-RoHS tin-lead (63/37). (Special order, added cost)

Screening:

  • Z = Unscreened
  • H = Coilcraft CP-SA-10001 Group A
    • Screening performed to the document’s latest revision.
    • Lot qualification (Group B) available.
    • Custom testing also available.
    • Country of origin restrictions available; prefix options G or F.
Environmental
Ambient temperature range:
–40°C to +125°C with Irms current.
Storage temperature range:
Component: –55°C to +140°C.
Tape and reel packaging: –40°C to +80°C.
Maximum part temperature:
+140°C (Ambient + temperature rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Z vs Frequency

Z vs Frequency

Physical characteristics

st235rard.gif
A max B max C max D E F G H  
0.044 0.026 0.026 0.018 0.008 0.014 0.025 0.026 inches
1,11 0,66 0,66 0,46 0,20 0,36 0,635 0,66 mm

General specification

Core Material:
Ferrite
Weight:
0.7 – 1.3 mg
Packaging:
2000 per 7′′ reel. Paper tape: 8 mm wide, 0.68 mm thick, 2 mm pocket spacing.
Temperature coefficient of inductance:
+25 to +150 ppm/°C.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash.
See Doc787_PCB_Washing.pdf.