Part number 1 |
Inductance (nH)
2
(Tolerance: ±5%) |
Impedance typ (Ω) | SRF min (MHz) 3 | DCR max (Ω) 4 | Imax (mA) 5 | |
---|---|---|---|---|---|---|
900 MHz | 1.7 GHz | |||||
ST235RAR531JRZ | 530 | 3950 | 3050 | 850 | 0.715 | 190 |
A max | B max | C max | D | E | F | G | H | |
---|---|---|---|---|---|---|---|---|
0.044 | 0.026 | 0.026 | 0.018 | 0.008 | 0.014 | 0.025 | 0.026 | inches |
1,11 | 0,66 | 0,66 | 0,46 | 0,20 | 0,36 | 0,635 | 0,66 | mm |