Datasheet 3D Model

ML336RAM Series

High-Reliability Chip Inductors

ML336RAM Series features higher inductance values than ceramic 0805 inductors.
  • Heavy gauge wire for low DCR.
  • Ferrite construction for high current handling.
  • Matte tin over nickel silver-platinum-glass frit terminations.

Looking for the commercial version of this part? See Coilcraft 0805AF Series
Request Quote:
;
This robust version of Coilcraft’s standard 0805AF series features high temperature materials that allow operation in ambient temperatures up to 155°C.

Specifications

Electrical specifications at 25°C.

Part number Inductance (µH) 1
(Tolerance: ±5%)
Impedance typ (Ω) Q min 2 SRF min (MHz) 3 DCR max (Ω) 4 Imax (mA) Color code
ML336RAM111JRZ 0.11 @ 7.9 MHz 370 @ 500 MHz 14 @ 7.9 MHz 1000 0.05 700 Brown
ML336RAM681JRZ 0.68 @ 7.9 MHz 430 @ 100 MHz 15 @ 7.9 MHz 340 0.3 410 Orange
ML336RAM102JRZ 1.0 @ 7.9 MHz 670 @ 100 MHz 13 @ 7.9 MHz 280 0.39 360 Yellow
ML336RAM122JRZ 1.2 @ 7.9 MHz 860 @ 100 MHz 15 @ 7.9 MHz 300 0.64 260 Brown
ML336RAM152JRZ 1.5 @ 7.9 MHz 1000 @ 100 MHz 16 @ 7.9 MHz 225 0.74 250 Green
ML336RAM182JRZ 1.8 @ 7.9 MHz 1360 @ 100 MHz 16 @ 7.9 MHz 240 0.98 210 Blue
ML336RAM222JRZ 2.2 @ 7.9 MHz 840 @ 50.0 MHz 15 @ 7.9 MHz 90.0 0.98 190 Brown
ML336RAM272JRZ 2.7 @ 7.9 MHz 1050 @ 50.0 MHz 15 @ 7.9 MHz 80.0 1.16 190 Violet
ML336RAM332JRZ 3.3 @ 7.9 MHz 1670 @ 50.0 MHz 15 @ 7.9 MHz 65.0 1.2 190 Gray
ML336RAM472JRZ 4.7 @ 7.9 MHz 950 @ 25.0 MHz 14 @ 7.9 MHz 40.0 1.5 170 Black
ML336RAM682JRZ 6.8 @ 7.9 MHz 450 @ 10.0 MHz 14 @ 7.9 MHz 28.0 1.9 150 Brown
ML336RAM103JRZ 10 @ 2.5 MHz 740 @ 10.0 MHz 14 @ 2.5 MHz 18.0 2.2 130 Red
ML336RAM153JRZ 15 @ 2.5 MHz 1300 @ 10.0 MHz 13 @ 2.5 MHz 15.0 4.25 90 Yellow
ML336RAM223JRZ 22 @ 2.5 MHz 1620 @ 10.0 MHz 13 @ 2.5 MHz 15.0 6.7 75 Green
Notes
  1. Inductance measured at 0.1 Vrms, using Coilcraft SMD-A fixture in Agilent/HP 4286A impedance analyzer or equivalent with Coilcraftprovided correlation pieces.
  2. Q measured on Agilent/HP 4291A with Agilent/HP 16197A test fixture or equivalents.
  3. SRF measured using Agilent/HP 8753ES network analyzer or equivalent with Coilcraft CCF1297 test fixture.
  4. DCR measured on a Keithley 580 Micro-ohmmeter or equivalent with a Coilcraft CCF858 test fixture.
Environmental
Ambient temperature range:
–55°C to +125°C with Imax current.
Storage temperature range:
Component: –55°C to +155°C.
Packaging: –55°C to +80°C.
Maximum part temperature:
+155°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Impedance vs Frequency

L vs Frequency

Q vs Frequency

Physical characteristics

ml336ramd.gif
 
A max B max C max D ref E F G H I J  
0.090 0.068 0.060 0.020 0.050 0.016 0.040 0.070 0.040 0.030 inches
2,29 1,73 1,52 0,51 1,27 0,41 1,02 1,78 1,02 0,76 mm
Note: Dimensions are before solder application. For maximum overall dimensions including solder, add 0.0025 in / 0,064 mm to B and 0.006 in / 0,15 mm to A and C.

General specification

Core Material:
Ferrite
Weight:
16.7– 18.0 mg
Packaging:
2000/7″reel; Plastic tape: 8 mm wide, 0.23 mm thick, 4 mm pocket spacing, 1.6 mm pocket depth.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.