Datasheet 3D Model

CP312RAB Series

Chip Inductors for Critical Applications

CP312RAB Series features ferrite construction for high current handling.
  • Higher inductance values than other 0603 inductors.
  • Inductance values: 47 nH – 22 µH; 5% and 2% tolerance.
  • Silver-palladium-platinum-glass frit terminations.

Looking for the commercial version of this part? See Coilcraft 0603LS Series
Request Quote:
;

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2 Tolerance (%) Q min 3 SRF min (MHz) 4 DCR max (Ω) 5 Imax (mA) Overall Width
CP312RAB47N_LZ 47 @ 7.9 MHz 5,2 12 @ 7.9 MHz 1500 0.075 700 B1
CP312RAB51N_LZ 51 @ 7.9 MHz 5,2 12 @ 7.9 MHz 1400 0.075 700 B1
CP312RAB72N_LZ 72 @ 7.9 MHz 5,2 12 @ 7.9 MHz 1400 0.12 700 B1
CP312RAB101_LZ 100 @ 7.9 MHz 5,2 12 @ 7.9 MHz 1150 0.13 700 B1
CP312RAB121_LZ 120 @ 7.9 MHz 5,2 12 @ 7.9 MHz 1100 0.15 650 B1
CP312RAB151_LZ 150 @ 7.9 MHz 5,2 15 @ 7.9 MHz 1050 0.15 660 B1
CP312RAB181_LZ 180 @ 7.9 MHz 5,2 15 @ 7.9 MHz 950 0.15 660 B1
CP312RAB241_LZ 240 @ 7.9 MHz 5,2 15 @ 7.9 MHz 800 0.16 620 B1
CP312RAB271_LZ 270 @ 7.9 MHz 5,2 15 @ 7.9 MHz 775 0.30 420 B1
CP312RAB331_LZ 330 @ 7.9 MHz 5,2 15 @ 7.9 MHz 725 0.46 350 B1
CP312RAB391_LZ 390 @ 7.9 MHz 5,2 15 @ 7.9 MHz 620 0.51 350 B1
CP312RAB471_LZ 470 @ 7.9 MHz 5,2 15 @ 7.9 MHz 540 0.62 310 B1
CP312RAB561_LZ 560 @ 7.9 MHz 5,2 15 @ 7.9 MHz 525 0.44 390 B1
CP312RAB681_LZ 680 @ 7.9 MHz 5,2 15 @ 7.9 MHz 260 0.52 330 B2
CP312RAB781_LZ 780 @ 7.9 MHz 5,2 15 @ 7.9 MHz 460 0.83 260 B1
CP312RAB821_LZ 820 @ 7.9 MHz 5,2 15 @ 7.9 MHz 410 0.69 280 B1
CP312RAB102_LZ 1000 @ 7.9 MHz 5,2 15 @ 7.9 MHz 190 0.81 250 B2
CP312RAB122_LZ 1200 @ 7.9 MHz 5,2 15 @ 7.9 MHz 160 0.87 230 B2
CP312RAB152_LZ 1500 @ 7.9 MHz 5,2 15 @ 7.9 MHz 100 0.96 230 B2
CP312RAB182_LZ 1800 @ 7.9 MHz 5,2 15 @ 7.9 MHz 80.0 1.1 210 B2
CP312RAB222_LZ 2200 @ 7.9 MHz 5,2 15 @ 7.9 MHz 68.0 1.2 210 B2
CP312RAB272_LZ 2700 @ 7.9 MHz 5,2 15 @ 7.9 MHz 60.0 1.5 170 B2
CP312RAB332_LZ 3300 @ 7.9 MHz 5,2 15 @ 7.9 MHz 42.0 1.5 185 B2
CP312RAB392_LZ 3900 @ 7.9 MHz 5,2 15 @ 7.9 MHz 40.0 1.6 185 B2
CP312RAB472_LZ 4700 @ 7.9 MHz 5,2 15 @ 7.9 MHz 34.0 2.1 170 B2
CP312RAB562_LZ 5600 @ 7.9 MHz 5,2 15 @ 7.9 MHz 32.0 2.6 150 B2
CP312RAB682_LZ 6800 @ 7.9 MHz 5,2 15 @ 7.9 MHz 31.0 3.1 120 B2
CP312RAB782_LZ 7800 @ 7.9 MHz 5,2 15 @ 7.9 MHz 28.0 3.5 120 B2
CP312RAB822_LZ 8200 @ 7.9 MHz 5,2 15 @ 7.9 MHz 26.0 3.6 120 B2
CP312RAB103_LZ 10000 @ 2.5 MHz 5,2 12 @ 2.5 MHz 25.0 4.8 100 B2
CP312RAB153_LZ 15000 @ 2.5 MHz 5,2 20 @ 2.5 MHz 23.0 7.1 90 B2
CP312RAB183_LZ 18000 @ 2.5 MHz 5,2 20 @ 2.5 MHz 22.0 7.6 85 B2
CP312RAB223_LZ 22000 @ 2.5 MHz 5,2 22 @ 2.5 MHz 19.0 8.8 70 B2
Notes
  1. When ordering, please specify tolerance, termination and testing codes: e.g. CP312RAB822JLZ.
  2. Inductance measured using a Coilcraft SMD-A fixture in an Agilent/HP4286A impedance analyzer or equivalent with Coilcraft-provided correlation pieces.
  3. Q measured using an Agilent/HP 4291A with an Agilent/HP 16197A test fixture or equivalents.
  4. SRF measured using an Agilent/HP 8753ES network analyzer or equivalent and a Coilcraft SMD-D test fixture.
  5. DCR measured on a Keithley 580 micro-ohmmeter or equivalent and a Coilcraft CCF1010 test fixture.

Tolerance:

  • G = 2%
  • J = 5%

Termination:

  • L = Silver-palladium-platinum-glass frit.
  • T = Tin-silver-copper (95.5/4/0.5). (Special order, added cost)
  • S = Tin-lead (63/37). (Special order, added cost)

Testing:

  • Z = Unscreened
  • H = Group A screening per Coilcraft CP-SA-10001
All screening performed to the document’s latest revision.
Environmental
Ambient temperature range:
–40°C to +85°C with Irms current.
Storage temperature range:
Component: –65°C to +100°C.
Tape and reel packaging: –55°C to +80°C.
Maximum part temperature:
+100°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

cp312rabd.gif
 
A max B C max D ref E F G H I J  
0.071 See note 2 0.044 0.015 0.030 0.013 0.034 0.040 0.025 0.025 inches
1,80 1,12 0,38 0,76 0,33 0,86 1,02 0,64 0,64 mm
Notes:
1. Dimensions are before optional solder application. For maximum overall dimensions including solder, add 0.0025 in / 0,064 mm to B and 0.006 in / 0,15 mm to A and C.
2. B1 = 0.040 ±0.004 in / 1,016 ±0,102 mm
    B2 = 0.046 ±0.004 in / 1,169 ±0,102 mm

General specification

Core Material:
Ceramic/Ferrite
Weight:
4.8 – 6.2 mg
Packaging:
2000 per 7′′ reel. Plastic tape: 8 mm wide, 0.23 mm thick, 4 mm pocket spacing, 1.1 mm pocket depth.
Temperature coefficient of inductance:
+50 to +150 ppm/°C.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.