Electrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) |
Q min
@ 2.5 MHz 3 |
SRF min (MHz) 4 | DCR max (Ω) 5 | Imax (mA) | Overall Width |
---|---|---|---|---|---|---|---|
CP312RAB153_LZ | 15000 | 5,2 | 20 | 23.0 | 7.1 | 90 | B2 |
A max | B | C max | D ref | E | F | G | H | I | J | |
---|---|---|---|---|---|---|---|---|---|---|
0.071 | See note 2 | 0.044 | 0.015 | 0.030 | 0.013 | 0.034 | 0.040 | 0.025 | 0.025 | inches |
1,80 | 1,12 | 0,38 | 0,76 | 0,33 | 0,86 | 1,02 | 0,64 | 0,64 | mm |