Close up of CP312RAB102_LZ
Datasheet 3D Model
Request Quote:
;

CP312RAB102

For more information and specification about the part.

Go to series

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2 Tolerance (%) Q min
@ 7.9 MHz 3
SRF min (MHz) 4 DCR max (Ω) 5 Imax (mA) Overall Width
CP312RAB102_LZ 1000 5,2 15 190 0.81 250 B2
Notes
  1. When ordering, please specify tolerance, termination and testing codes: e.g. CP312RAB822JLZ.
  2. Inductance measured using a Coilcraft SMD-A fixture in an Agilent/HP4286A impedance analyzer or equivalent with Coilcraft-provided correlation pieces.
  3. Q measured using an Agilent/HP 4291A with an Agilent/HP 16197A test fixture or equivalents.
  4. SRF measured using an Agilent/HP 8753ES network analyzer or equivalent and a Coilcraft SMD-D test fixture.
  5. DCR measured on a Keithley 580 micro-ohmmeter or equivalent and a Coilcraft CCF1010 test fixture.

Tolerance:

  • G = 2%
  • J = 5%

Termination:

  • L = Silver-palladium-platinum-glass frit.
  • T = Tin-silver-copper (95.5/4/0.5). (Special order, added cost)
  • S = Tin-lead (63/37). (Special order, added cost)

Testing:

  • Z = Unscreened
  • H = Group A screening per Coilcraft CP-SA-10001
All screening performed to the document’s latest revision.
Environmental
Ambient temperature range:
–40°C to +85°C with Irms current.
Storage temperature range:
Component: –65°C to +100°C.
Tape and reel packaging: –55°C to +80°C.
Maximum part temperature:
+100°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

cp312rabd.gif
 
A max B C max D ref E F G H I J  
0.071 See note 2 0.044 0.015 0.030 0.013 0.034 0.040 0.025 0.025 inches
1,80 1,12 0,38 0,76 0,33 0,86 1,02 0,64 0,64 mm
Notes:
1. Dimensions are before optional solder application. For maximum overall dimensions including solder, add 0.0025 in / 0,064 mm to B and 0.006 in / 0,15 mm to A and C.
2. B1 = 0.040 ±0.004 in / 1,016 ±0,102 mm
    B2 = 0.046 ±0.004 in / 1,169 ±0,102 mm

General specification

Core Material:
Ceramic/Ferrite
Weight:
4.8 – 6.2 mg
Packaging:
2000 per 7′′ reel. Plastic tape: 8 mm wide, 0.23 mm thick, 4 mm pocket spacing, 1.1 mm pocket depth.
Temperature coefficient of inductance:
+50 to +150 ppm/°C.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.