Datasheet 3D Model

MS413RAA Series

High-Reliability Chip Inductors

MS413RAA Series features high SRF and excellent Q values.
  • Tight tolerances, many values at 1%.
  • 28 inductance values from 10 nH to 1 µH.
  • Tin-lead (63/37) over silver-platinum-glass frit terminations.

Looking for the commercial version of this part? See Coilcraft 1008CS Series
Request Quote:
;
The MS413RAA features high temperature materials that allow operation in ambient temperatures up to 155°C and a leach-resistant base metalization with tin-lead (Sn-Pb) terminations that ensures the best possible board adhesion.

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2 Tolerance (%) Q min 3 SRF min (MHz) 4 DCR max (Ω) 5 Imax (mA) Color code 6
MS413RAA100_SZ 10 @ 50.0 MHz 5,2 44 @ 500 MHz 3060 0.08 900 Black
MS413RAA120_SZ 12 @ 50.0 MHz 5,2 45 @ 500 MHz 2680 0.09 900 Red
MS413RAA150_SZ 15 @ 50.0 MHz 5,2 50 @ 500 MHz 2220 0.10 850 Orange
MS413RAA180_SZ 18 @ 50.0 MHz 5,2,1 50 @ 350 MHz 2200 0.11 900 Yellow
MS413RAA220_SZ 22 @ 50.0 MHz 5,2,1 55 @ 350 MHz 2100 0.12 900 Blue
MS413RAA270_SZ 27 @ 50.0 MHz 5,2,1 55 @ 350 MHz 1380 0.13 900 Black
MS413RAA330_SZ 33 @ 50.0 MHz 5,2,1 60 @ 350 MHz 1600 0.14 850 Orange
MS413RAA390_SZ 39 @ 50.0 MHz 5,2,1 60 @ 350 MHz 1420 0.15 850 Violet
MS413RAA470_SZ 47 @ 50.0 MHz 5,2,1 65 @ 350 MHz 1420 0.16 820 Red
MS413RAA560_SZ 56 @ 50.0 MHz 5,2,1 60 @ 350 MHz 1140 0.18 780 Yellow
MS413RAA680_SZ 68 @ 50.0 MHz 5,2,1 46 @ 100 MHz 1140 0.20 710 Gray
MS413RAA820_SZ 82 @ 50.0 MHz 5,2,1 48 @ 100 MHz 940 0.22 710 Red
MS413RAA101_SZ 100 @ 25.0 MHz 5,2,1 37 @ 100 MHz 900 0.56 440 Violet
MS413RAA121_SZ 120 @ 25.0 MHz 5,2,1 40 @ 100 MHz 840 0.63 410 White
MS413RAA151_SZ 150 @ 25.0 MHz 5,2,1 40 @ 100 MHz 740 0.70 400 Red
MS413RAA181_SZ 180 @ 25.0 MHz 5,2,1 38 @ 100 MHz 680 0.77 390 Orange
MS413RAA221_SZ 220 @ 25.0 MHz 5,2,1 40 @ 100 MHz 580 0.84 370 Green
MS413RAA271_SZ 270 @ 25.0 MHz 5,2,1 45 @ 100 MHz 540 0.91 330 White
MS413RAA331_SZ 330 @ 25.0 MHz 5,2,1 45 @ 100 MHz 500 1.05 330 Orange
MS413RAA391_SZ 390 @ 25.0 MHz 5,2,1 45 @ 100 MHz 480 1.12 310 Blue
MS413RAA471_SZ 470 @ 25.0 MHz 5,2,1 45 @ 100 MHz 400 1.19 280 Black
MS413RAA561_SZ 560 @ 25.0 MHz 5,2,1 40 @ 100 MHz 360 1.33 280 Green
MS413RAA621_SZ 620 @ 25.0 MHz 5,2,1 45 @ 100 MHz 360 1.40 270 Blue
MS413RAA681_SZ 680 @ 25.0 MHz 5,2,1 45 @ 100 MHz 345 1.47 270 Gray
MS413RAA751_SZ 750 @ 25.0 MHz 5,2,1 45 @ 100 MHz 335 1.54 270 Black
MS413RAA821_SZ 820 @ 25.0 MHz 5,2,1 45 @ 100 MHz 310 1.61 250 Brown
MS413RAA911_SZ 910 @ 25.0 MHz 5,2,1 35 @ 50.0 MHz 280 1.68 250 Red
MS413RAA102_SZ 1000 @ 25.0 MHz 5,2,1 34 @ 50.0 MHz 280 1.75 230 Yellow
Notes
  1. When ordering, please specify tolerance and termination codes: e.g. MS413RAA102GSZ.
  2. Inductance measured using a Coilcraft SMD-A fixture in an Agilent/HP 4286A impedance analyzer or equivalent with Coilcraft-provided correlation pieces.
  3. Q measured using an Agilent/HP 4291A with an AgilentHP 16197A test fixture or equivalents.
  4. SRF measured using an Aglilent/HP 8753D network analyzer or equivalent and a Coilcraft CCF1297 test fixture.
  5. DCR measured on a Keithley 580 micro-ohmmeter or equivalent and a Coilcraft CCF858 test fixture.
  6. Current production parts are marked with one dot. Prior production parts were marked with three dots. Part marking does not indicate polarity.

Tolerance:

  • F =1%
  • G = 2%
  • J = 5%

Termination:

  • S =Tin-lead (63/37) over silver-platinum-glass frit.
  • T =Tin-silver-copper (95.5/4/0.5) over silver-platinum-glass frit. (Special order, added cost)
  • P =Tin-lead (63/37) over tin over nickel over silver-platinum-glass frit. (Special order, added cost)
  • Q =Tin-silver-copper (95.5/4/0.5) over tin over nickel over silver-platinum-glass frit. (Special order, added cost)
Environmental
Ambient temperature range:
–55°C to +125°C with Imax current
Storage temperature range:
Component: –55°C to +155°C
Tape and reel packaging: –55°C to +80°C
Maximum part temperature:
+155°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

ms413raa_dim.PNG

General specification

Core Material:
Ceramic
Packaging:
2000 per 7″ reel Plastic tape: 8 mm wide, 0.3 mm thick, 4 mm pocket spacing, 2.0 mm pocket depth.
Temperature coefficient of inductance:
+25 to +155 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.