Electrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) |
Q min
@ 100 MHz 3 |
SRF min (MHz) 4 | DCR max (mΩ) 5 | Imax (mA) | Color code 6 |
---|---|---|---|---|---|---|---|
MS413RAA101_SZ | 100 | 5,2,1 | 37 | 900 | 560.00 | 440 | Violet |