Electrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) |
Q min
@ 350 MHz 3 |
SRF min (MHz) 4 | DCR max (mΩ) 5 | Imax (mA) | Color code 6 |
---|---|---|---|---|---|---|---|
MS413RAA470_SZ | 47 | 5,2,1 | 65 | 1420 | 160.00 | 820 | Red |