Electrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) | Q min 3 | SRF min (GHz) 4 | DCR max (mΩ) 5 | Imax (A) |
---|---|---|---|---|---|---|
AR413RAD3N0_PZ | 3.0 | 5 | 57 @ 1000 MHz | 5.00 | 38 | 1.8 |
AR413RAD4N1_PZ | 4.1 | 5 | 75 @ 1000 MHz | 5.00 | 50 | 1.8 |
AR413RAD7N8_PZ | 7.8 | 5 | 51 @ 500 MHz | 3.80 | 50 | 1.6 |
AR413RAD10N_PZ | 10 | 5,2 | 60 @ 500 MHz | 3.20 | 60 | 1.5 |
AR413RAD12N_PZ | 12 | 5,2 | 57 @ 500 MHz | 2.40 | 60 | 1.5 |
AR413RAD18N_PZ | 18 | 5,2 | 62 @ 350 MHz | 2.10 | 70 | 1.4 |
AR413RAD22N_PZ | 22 | 5,2 | 62 @ 350 MHz | 2.05 | 70 | 1.4 |
AR413RAD33N_PZ | 33 | 5,2 | 49 @ 150 MHz | 1.70 | 90 | 1.2 |
AR413RAD36N_PZ | 36 | 5,2 | 57 @ 150 MHz | 1.40 | 90 | 1.1 |
AR413RAD39N_PZ | 39 | 5,2 | 45 @ 150 MHz | 1.30 | 90 | 1.1 |
AR413RAD47N_PZ | 47 | 5,2,1 | 45 @ 150 MHz | 1.45 | 120 | 0.95 |
AR413RAD56N_PZ | 56 | 5,2,1 | 43 @ 150 MHz | 1.08 | 120 | 0.95 |
AR413RAD68N_PZ | 68 | 5,2,1 | 54 @ 150 MHz | 1.15 | 130 | 0.85 |
AR413RAD82N_PZ | 82 | 5,2,1 | 54 @ 150 MHz | 1.06 | 160 | 0.80 |
AR413RADR10_PZ | 100 | 5,2,1 | 51 @ 150 MHz | 0.82 | 160 | 0.80 |