Close up of ST220RAA
Datasheet 3D Model

ST220RAA Series

Chip Inductors for Critical Applications

Our ST220RAA Series chip inductors are 20% smaller than the 0402CS Series and have exceptionally high Q for their size. 35 inductance values from 0.67 to 34 nH.
  • ST220RAA – 20% smaller than our 0402 size inductors.
  • 35 inductance values from 0.67 to 34 nH.
  • High Q values – up to 131 at 2.4 GHz!
  • Matte tin over nickel over silver-platinum glass frit terminations.

Looking for the commercial version of this part? See Coilcraft 0302CS Series
Request Quote:
;

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2 Tolerance (%) 900 MHz 1.7 GHz 2.4 GHz Q min
@ 250 MHz 3
SRF min (GHz) 4 DCR max (Ω) 5 Imax (mA)
L typ Q typ 3 L typ Q typ 3 L typ Q typ 3
ST220RAAN67KRZ 0.67 10 0.66 42 0.66 56 0.67 70 10 > 5.0 0.030 500
ST220RAA1N7JRZ 1.7 5 1.7 57 1.7 78 1.7 95 18 > 5.0 0.045 500
ST220RAA1N9JRZ 1.9 5 1.9 42 1.9 65 1.9 83 10 > 5.0 0.065 500
ST220RAA2N1JRZ 2.1 5 2.1 38 2.1 57 2.1 72 11 > 5.0 0.095 420
ST220RAA3N0JRZ 3.0 5 3.0 56 3.0 92 3.0 131 20 > 5.0 0.060 500
ST220RAA3N3JRZ 3.3 5 3.3 56 3.3 88 3.3 129 20 > 5.0 0.060 500
ST220RAA3N5JRZ 3.5 5 3.5 60 3.5 84 3.5 110 20 > 5.0 0.070 500
ST220RAA3N8JRZ 3.8 5 3.8 60 3.8 89 3.8 105 13 > 5.0 0.110 500
ST220RAA4N0JRZ 4.0 5 4.0 52 4.0 80 4.1 98 15 > 5.0 0.140 420
ST220RAA4N7JRZ 4.7 5 4.6 55 4.6 88 4.7 120 20 > 5.0 0.074 500
ST220RAA5N1JRZ 5.1 5 5.1 62 5.1 92 5.2 118 22 > 5.0 0.074 500
ST220RAA5N6JRZ 5.6 5 5.5 50 5.5 71 5.6 108 19 > 5.0 0.120 500
ST220RAA6N0JRZ 6.0 5 6.0 58 6.0 82 6.2 105 19 > 5.0 0.140 500
ST220RAA6N3JRZ 6.3 5 6.3 56 6.3 80 6.5 100 19 > 5.0 0.170 420
ST220RAA6N5JRZ 6.5 5 6.5 56 6.5 80 6.8 100 20 > 5.0 0.200 360
ST220RAA7N0JRZ 7.0 5 7.0 62 7.1 84 7.2 112 25 > 5.0 0.103 500
ST220RAA7N2JRZ 7.2 5 7.2 60 7.2 82 7.4 110 25 > 5.0 0.112 500
ST220RAA7N4JRZ 7.4 5 7.3 60 7.4 82 7.6 110 20 > 5.0 0.112 500
ST220RAA8N3JRZ 8.3 5 8.2 58 8.3 80 8.5 104 21 > 5.0 0.150 450
ST220RAA9N2JRZ 9.2 5 8.9 58 9.0 83 9.2 120 22 > 5.0 0.115 500
ST220RAA10NJRZ 10 5 10 58 10.1 91 10.2 119 23 > 5.0 0.140 500
ST220RAA11NJRZ 11 5 11 57 11.2 83 11.6 105 22 > 5.0 0.210 430
ST220RAA12NJRZ 12 5 12 59 12.6 88 12.7 110 23 > 5.0 0.170 500
ST220RAA13NJRZ 13 5 13 53 13.3 83 13.8 104 22 4.8 0.230 430
ST220RAA15NJRZ 15 5 15 55 15.4 84 15.9 106 21 4.6 0.174 500
ST220RAA16NJRZ 16 5 16 54 16.4 85 17 102 22 4.6 0.210 440
ST220RAA17NJRZ 17 5 16.9 52 17.4 82 18.2 118 21 4.3 0.280 400
ST220RAA18NJRZ 18 5 17.9 55 18.5 80 19.3 111 21 4.2 0.350 340
ST220RAA19NJRZ 19 5 18.9 53 19.6 85 20.5 104 21 4.0 0.260 440
ST220RAA20NJRZ 20 5 19.9 56 20.2 88 20.8 112 23 3.9 0.300 380
ST220RAA21NJRZ 21 5 20.9 53 22 82 24.1 95 21 4.0 0.370 320
ST220RAA22NJRZ 22 5 22 52 23.1 79 25.2 94 21 3.8 0.420 270
ST220RAA23NJRZ 23.5 5 23.5 54 24.6 84 27.4 92 22 3.8 0.400 290
ST220RAA29NJRZ 29 5 29 51 30.5 75 33 90 20 3.4 0.470 310
ST220RAA34NJRZ 34 5 34 55 35.5 78 38.1 94 21 2.9 0.530 280
Notes
  1. When ordering, please specify termination and screening codes: e.g. ST220RAA34NJRZ.
  2. Inductance measured at 250 MHz using a Coilcraft SMD-F fixture in an Agilent/HP 4286 impedance analyzer with Coilcraft-provided correlation pieces.
  3. For Q min: Q measured at 250 MHz using an Agilent/HP 4291A with an Agilent/ HP 16197A test fixture or equivalents.
    For Q typ: Q measured using an Agilent/HP 4287A with an Agilent/HP 16193 test fixture.
  4. SRF measured using an Agilent/HP 8722ES network analyzer and a test fixture with a 0.017″ air gap.
  5. DCR measured on a micro-ohmmeter and a Coilcraft CCF858 test fixture.

Termination:

  • R = Matte tin over nickel over silver-platinum glass frit.
  • A = Gold over nickel over moly-mag.
  • L = Silver-palladium-platinum glass frit.
  • P = Tin-lead (63/37) over tin over nickel over silverplatinum-glass frit.
  • Q= Tin-silver-copper (95.5/4/0.5) over tin over nickel over silver-platinum-glass frit.
  • C = Tin-lead (63/37) over gold over nickel over moly-mag.
  • F = Tin-silver-copper (95.5/4/0.5) over gold over nickel over moly-mag.
  • S = Tin-lead (63/37) over silver-platinum-glass frit.
  • T = Tin-silver-copper (95.5/4/0.5) over silver-platinum glass frit.

Screening:

  • Z = Unscreened
  • Y = Unscreened (SLDC Option A)
  • W = Unscreened (SLDC Option B)
  • H = Coilcraft CP-SA-10001 Group A
  • G = Coilcraft CP-SA-10001 Group A (SLDC Option A)
  • D = Coilcraft CP-SA-10001 Group A (SLDC Option B)
    • Screening performed to the document’s latest revision.
    • Lot qualification (Group B) available.
    • Custom testing also available.
    • Country of origin restrictions available; prefix options G or F.
Environmental
Ambient temperature range:
–40°C to +125°C with Irms current.
Storage temperature range:
Component: –55°C to +140°C.
Tape and reel packaging: –55°C to +80°C.
Maximum part temperature:
+140°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Typical L vs Frequency

Typical Q vs Frequency

Physical characteristics


st220raa_dim.PNG
Note: Dimensions are before solder application. For maximum overall dimensions including solder, add 0.0025 in / 0.064 mm to B and 0.006 in / 0.15 mm to A and C.

General specification

Core Material:
Ceramic
Weight:
0.3 – 0.6 mg
Packaging:
2000 per 7″ reel. Paper tape: 8 mm wide, 0.5 mm thick, 2 mm pocket spacing.
Temperature coefficient of inductance:
+25 to +125 ppm/°C.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.