Datasheet 3D Model
Request Quote:
;

ST612PND124

For more information and specification about the part.

Go to series

Specifications

Electrical specifications at 25°C.

For Flyback Applications

Part number 1 Inductance (µH) 2
(Tolerance: ±10%)
DCR max (Ω) 3 Isolation
Voltage (V) 4
Leakage
Inductance (µH)
ST612PND124KLZ 120 0.41 500 1.3

For SEPIC Applications

Part number 1 Inductance (µH) 2
(Tolerance: ±10%)
DCR max (Ω) 3 SRF (MHz) 5 Coupling coefficient Leakage
Inductance (µH)
Isat (A) 6 Irms (A)
Min Typ 10% drop 20% drop 30% drop both windings 7 one winding 8
ST612PND124KLZ 120 0.41 3.4 4.3 0.99 1.3 2.6 2.9 3.2 0.96 1.4
Notes
  1. When ordering, please specify termination and screening codes: e.g. ST612PND105KLZ.
  2. Inductance shown for each winding, measured at 100 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4284A LCR meter or equivalent. When leads are connected in parallel, inductance is the same value. When leads are connected in series, inductance is four times the value.
  3. DCR is for each winding. When leads are connected in parallel, DCR is half the value. When leads are connected in series, DCR is twice the value.
  4. Winding-to-winding and winding-to-core isolation 500 Vrms.
  5. SRF measured using an Agilent/HP 4191A or equivalent. When leads are connected in parallel, SRF is the same value.
  6. DC current at 25°C that causes the specified inductance drop from its value without current. It is the sum of the current flowing in both windings.
  7. Equal current when applied to each winding simultaneously that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
  8. Maximum current when applied to one winding that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.

Termination:

  • L = Matte tin over nickel over phos bronze.
  • S = Tin-lead (63/37) over tin over nickel over phos bronze.

Screening:

  • Z = Unscreened
  • Y = Unscreened (SLDC Option A)
  • W = Unscreened (SLDC Option B)
  • H = Group A screening per Coilcraft CP-SA-10001
  • G= Coilcraft CP-SA-10001 Group A (SLDC Option A)
  • D = Coilcraft CP-SA-10001 Group A (SLDC Option B)
All screening performed to the document’s latest revision.
Custom screening also available.
Environmental
Ambient temperature range:
–40°C to +125°C with Irms current.
Storage temperature range:
Component: –55C to +165°C.
Tape and reel packaging: –55°C to +80°C.
Maximum part temperature:
+165°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Typical L vs Current

Typical L vs Frequency

Schematics

st612pnd_schem.png

Physical characteristics

st612pndd.gif
Dimensions are in  inchesmm

General specification

Core Material:
Ferrite
Weight:
3.8 g – 4.6 g
Packaging:
500/13′′ reel; Plastic tape: 24 mm wide, 0.4 mm thick, 16 mm pocket spacing, 8.1 mm pocket depth.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.