New Outgassing Compliant USB Common Mode Chokes From Coilcraft CPS

PRESS RELEASE May 3, 2023
Cary, IL, USA —Coilcraft Critical Products & Services (CPS) has released its new FRA Family of common mode chokes that virtually eliminate common mode noise in high-speed, differential mode signal transmission applications such as USB 3.0, HDMI, SATA, IEEE1394 and LVDS, supporting data rates up to 4.8 Gbit/s.

The FRA Family is offered in 0603, 0805 and 1206 sizes, all of which pass NASA low outgassing specifications. The use of a chemically-resistive adhesive also helps these parts withstand aggressive solvents.
The AR312FRA Series (Coilcraft 0603USB) supports data rates up to 4.8 Gbit/s, with most values providing more than 100 ohms impedance and 15 dB common mode attenuation.
The AR336FRA Series (Coilcraft 0805USB) offers up to 3.4 GHz differential mode 3 dB cutoff frequency,
2 kOhms common mode peak impedance and 35 dB common mode noise attenuation.

The AR376FRA Series (Coilcraft 1206USB) offers up to 2.7 GHz differential mode 3 dB cutoff frequency, 2.24 kOhms common mode peak impedance and 40 dB common mode noise attenuation.
For more information, contact us.

About Coilcraft
Headquartered outside of Chicago in Cary, Illinois, Coilcraft is a leading global supplier of magnetic components including high performance RF chip inductors, power magnetics and filters. In addition to a large selection of standard components, Coilcraft also designs and builds custom magnetics to fit a customer’s exact electrical requirements.

Engineers and buyers consider Coilcraft a preferred supplier because of its reputation for quality, reliable delivery, engineering support and the superior performance of our products. In independent surveys, engineers consistently rank Coilcraft the number one magnetics company they would recommend to a friend.