3D Model Datasheet

ST458RFW Series

Wideband Transformers for Critical Applications

ST458RFW Series offers 250 mA max current rating.
  • Miniature wideband transformer: 4 mm square 3 mm high.
  • 300 V interwinding isolation, 1/4 Watt RF input power.
  • Tin-silver-copper over silver-platinum-glass frit termination. Other terminations available at additional cost.

Looking for the commercial version of this part? See Coilcraft WBC Series
Request Quote:
;

Specifications

Electrical specifications at 25°C. Measurements are referenced to 50 Ohms.

Part number 1 L min per winding (µH) 2 DCR max (mΩ) 3 Imp. ratio
pri:sec 4
Current
rating (mA)
Insertion
loss (db)
DC imbalance 5 Bandwidth (MHz) Isolation
Voltage (Vrms)
Schematic
Pri Sec Pri Sec
ST458RFW01A1LZ 10 10 120 120 1 : 1 250 0.4 - 0.4 600 300 A
ST458RFW01B1LZ 9.5 9.5 75.0 75.0 1 : 1 250 0.58 36.0 0.25 750 300 B
ST458RFW02B1LZ 10 20 120 150 1 : 2 250 0.5 8.5 0.2 500 300 B
ST458RFW03B1LZ 9.0 27 100 150 1 : 3 250 0.6 8.5 0.3 900 300 B
ST458RFW04B1LZ 9.0 36 55.0 120 1 : 4 250 1 30.0 0.25 750 300 B
ST458RFW04B2LZ 2.0 8.0 50.0 100 1 : 4 250 2 15.0 1.5 1200 300 B
ST458RFW04B3LZ 5.0 20 80.0 120 1 : 4 250 0.9 10.0 0.5 1000 300 B
ST458RFW04B4LZ 9.0 36 80.0 200 1 : 4 250 0.65 7.5 0.3 700 300 B
ST458RFW04C1LZ 9.0 36 60.0 120 1 : 4 250 1 30.0 0.25 800 300 C
ST458RFW08B1LZ 22 176 120 310 1 : 8 250 0.6 17.0 0.15 600 300 D
ST458RFW09B1LZ 9.0 81 80.0 230 1 : 9 250 0.54 5.0 0.3 500 300 B
ST458RFW16B1LZ 5.0 80 80.0 230 1 : 16 250 0.8 5.0 0.6 300 300 B
Notes
  1. When ordering, please specify termination and testing codes: e.g. ST458RFW04C1LZ.
  2. Inductance measured at 100 kHz, 0.1 V, 0 Adc on an Agilent/HP 4192 or equivalent.
  3. DCR measured on a micro-ohmmeter.
  4. Impedance ratio is for the full primary winding to the full secondary winding.
  5. DC imbalance is the maximum difference in current measured at pins 4 and 6 with the source at pin 5. Inductance drop is 15% at maximum imbalance.

Termination:

  • L = Tin-silver-copper (95.5/4/0.5) over silver palladium-platinum-glass frit.
  • S = Tin-lead (63/37). (Special order,added cost)

Testing:

Z = Unscreened
H = Group A screening per Coilcraft CP-SA-10001
All screening performed to the document’s latest revision
Custom screening also available
Environmental
Ambient temperature range:
–40°C to +85°C
Storage temperature range:
Component: –55°C to +95°C
Tape and reel packaging: –55°C to +80°C
Maximum part temperature:
+95°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Attenuation vs Frequency

Schematics

st458rfw_sch.PNG

Physical characteristics

st458rfw_dim.PNG

General specification

Core Material:
Ferrite
Packaging:
750/7′′ reel; Plastic tape: 12 mm wide, 0.3 mm thick, 8 mm pocket spacing, 2.9 mm pocket depth.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.