Product series | Qualification | Inductance | |
---|---|---|---|
![]() |
Which Version of These Parts Should You Use?
AR
Passes NASA Low Outgassing Specification
Ultra-Low Temperature Applications: As low as -55 To 155°C Ambient Leach Resistant Tin-Lead Terminations
AE
Passes NASA Low Outgassing Specification
Extended Temperature Applications: -55 To 155°C Ambient Leach Resistant Tin-Lead Terminations
ST
Low Temperature Storage: -55°C Ambient
Extended Qualification |
2.0 µH — 22 µH | |
![]() |
Which Version of These Parts Should You Use?
AE
Passes NASA Low Outgassing Specification
Extended Temperature Applications: -55 To 155°C Ambient Leach Resistant Tin-Lead Terminations
MS
Extended Temperature Applications -55 To 155°C Ambient
Leach Resistant Tin-Lead Terminations
ML
Extended Temperature Applications -55 To 155°C Ambient
|
25 µH — 60 µH | |
![]() |
Which Version of These Parts Should You Use?
CP
Low Temperature Storage: As low as -55°C Ambient
Extended Qualification |
10 µH | |
![]() |
Which Version of These Parts Should You Use?
ST
Low Temperature Storage: -55°C Ambient
Extended Qualification |
3.6 µH — 7.5 µH |