Close up of ST413RAM
Datasheet 3D Model

ST413RAM Series

Chip Inductors for Critical Applications

ST413RAM Series features ferrite construction, providing the lowest DCR and highest current rating of our 1008 size inductors.
  • Available in 14 inductance values from 0.9 to 10 µH, all at 10% tolerance.
  • Matte tin over nickel over silver-platinum-glass frit. Other terminations available at additional cost.

Looking for the commercial version of this part? See Coilcraft 1008AF Series
Request Quote:
;

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±10%)
Q min
@ 2.5 MHz 3
SRF min (MHz) 4 Isat (A) 5 DCR max (Ω) 6 Imax (A)
ST413RAM901KRZ 0.9 12 415 1.4 0.120 0.76
ST413RAM112KRZ 1.1 11 376 1.3 0.130 0.72
ST413RAM132KRZ 1.3 8 198 1.2 0.145 0.64
ST413RAM152KRZ 1.5 11 135 1.1 0.155 0.62
ST413RAM192KRZ 1.9 14 126 1.0 0.180 0.60
ST413RAM222KRZ 2.2 12 106 0.95 0.186 0.58
ST413RAM272KRZ 2.7 11 70.0 0.80 0.210 0.57
ST413RAM332KRZ 3.3 11 59.0 0.75 0.240 0.53
ST413RAM392KRZ 3.9 12 55.0 0.70 0.260 0.50
ST413RAM472KRZ 4.7 13 48.0 0.70 0.450 0.36
ST413RAM582KRZ 5.8 12 37.0 0.55 0.320 0.45
ST413RAM682KRZ 6.8 12 33.0 0.50 0.330 0.42
ST413RAM822KRZ 8.2 13 29.0 0.50 0.340 0.42
ST413RAM103KRZ 10.0 14 22.0 0.45 0.460 0.36
Notes
  1. When ordering, please specify termination and screening codes: e.g. ST413RAM103KRZ.
  2. Inductance measured at 2.5 MHz using Coilcraft SMD-A fixture in an Agilent/HP 4286A impedance analyzer or equivalent with Coilcraftprovided correlation pieces.
  3. Q measured at 2.5 MHz using an Agilent/HP 4291A with an Agilent/HP 16197A test fixture or equivalents.
  4. SRF measured using an Agilent/HP 8753ES network analyzer or equivalent with a Coilcraft SMD-D fixture.
  5. DC current at 25°C that causes a 10% (typ) inductance drop from its value without current.
  6. DCR measured on a Keithley 580 micro-ohmmeter or equivalent and a Coilcraft CCF858 test fixture.

Termination:

  • R = Matte tin over nickel over silver-platinum-glass frit.
  • Q= Tin-silver-copper (95.5/4/0.5) over tin over nickel over silver-platinum-glass frit. (Special order, added cost)
  • P = Tin-lead (63/37) over tin over nickel over silver-platinum-glass frit. (Special order, added cost)

Screening:

  • Z = Unscreened
  • Y = Unscreened (SLDC Option A)
  • W = Unscreened (SLDC Option B)
  • H = Coilcraft CP-SA-10001 Group A
  • G = Coilcraft CP-SA-10001 Group A (SLDC Option A)
  • D = Coilcraft CP-SA-10001 Group A (SLDC Option B)
    • Screening performed to the document’s latest revision.
    • Lot qualification (Group B) available.
    • Custom testing also available.
    • Country of origin restrictions available; prefix options G or F.
Environmental
Ambient temperature range:
–40°C to +85°C with Imax current.
Storage temperature range:
Component: –55°C to +125°C.
Tape and reel packaging: –40°C to +80°C.
Maximum part temperature:
+125°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

L vs Current

Physical characteristics

ml_ms_st413ramd.gif

Dimensions are in  inches⁄mm

Note: Dimensions are before solder application. For maximum overall dimensions including solder, add 0.0025 in / 0.064 mm to the width and 0.006 in / 0.15 mm to length and height.

Visit Color Codes for RF Inductors for an explanation of the color dots.

General specification

Core Material:
Ferrite
Packaging:
2000 per 7″ reel Plastic tape: 8 mm wide, 0.3 mm thick, 4 mm pocket spacing, 2.0 mm pocket depth.
Temperature coefficient of inductance:
+100 to +350 ppm/°C.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.