Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±10%) |
Q min
@ 2.5 MHz 3 |
SRF min (MHz) 4 | Isat (A) 5 | DCR max (Ω) 6 | Imax (A) |
---|---|---|---|---|---|---|
ST413RAM901KLZ | 0.9 | 20 | 415 | 1.4 | 0.120 | 1.3 |
ST413RAM112KLZ | 1.1 | 19 | 376 | 1.3 | 0.130 | 1.2 |
ST413RAM132KLZ | 1.3 | 29 | 198 | 1.2 | 0.145 | 1.1 |
ST413RAM152KLZ | 1.5 | 17 | 135 | 1.1 | 0.155 | 1.0 |
ST413RAM192KLZ | 1.9 | 23 | 126 | 1.0 | 0.180 | 1.0 |
ST413RAM222KLZ | 2.2 | 16 | 106 | 0.95 | 0.186 | 0.95 |
ST413RAM272KLZ | 2.7 | 17 | 70.0 | 0.80 | 0.210 | 0.90 |
ST413RAM332KLZ | 3.3 | 16 | 59.0 | 0.75 | 0.240 | 0.80 |
ST413RAM392KLZ | 3.9 | 16 | 55.0 | 0.70 | 0.260 | 0.80 |
ST413RAM472KLZ | 4.7 | 21 | 48.0 | 0.70 | 0.450 | 0.65 |
ST413RAM582KLZ | 5.8 | 16 | 37.0 | 0.55 | 0.320 | 0.75 |
ST413RAM682KLZ | 6.8 | 22 | 33.0 | 0.50 | 0.330 | 0.70 |
ST413RAM822KLZ | 8.2 | 18 | 29.0 | 0.50 | 0.340 | 0.42 |
ST413RAM103KLZ | 10.0 | 20 | 22.0 | 0.45 | 0.460 | 0.36 |