Close up of ST413RAE
Datasheet 3D Model

ST413RAE Series

Chip Inductors for Critical Applications

These chip inductors have been designed especially for high frequency applications. Their ceramic construction delivers the highest possible SRF and excellent Q values.
The non-magnetic coilform also ensures the utmost in thermal stability, predictability and batch consistency.

Looking for the commercial version of this part? See Coilcraft 1008HS Series
Request Quote:
;

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2 Tolerance (%) Q min 3 SRF min (MHz) 4 DCR max (Ω) 5 Imax (mA)
ST413RAE100JRZ 10 @ 50.0 MHz 5 50 @ 500 MHz 3000 0.08 1000
ST413RAE120JRZ 12 @ 50.0 MHz 5 50 @ 500 MHz 3000 0.09 1000
ST413RAE150JRZ 15 @ 50.0 MHz 5 50 @ 500 MHz 3000 0.14 1000
ST413RAE180JRZ 18 @ 50.0 MHz 5 50 @ 350 MHz 2500 0.11 1000
ST413RAE220JRZ 22 @ 50.0 MHz 5,2,1 55 @ 350 MHz 2000 0.12 1000
ST413RAE270_RZ 27 @ 50.0 MHz 5,2,1 55 @ 350 MHz 1500 0.13 1000
ST413RAE330_RZ 33 @ 50.0 MHz 5,2,1 60 @ 350 MHz 1500 0.14 1000
ST413RAE390_RZ 39 @ 50.0 MHz 5,2,1 60 @ 350 MHz 1500 0.15 1000
ST413RAE470_RZ 47 @ 50.0 MHz 5,2,1 65 @ 350 MHz 1350 0.16 1000
ST413RAE560_RZ 56 @ 50.0 MHz 5,2,1 65 @ 350 MHz 1150 0.18 1000
ST413RAE680_RZ 68 @ 50.0 MHz 5,2,1 65 @ 350 MHz 1050 0.20 1000
ST413RAE820_RZ 82 @ 50.0 MHz 5,2,1 60 @ 350 MHz 950 0.22 1000
ST413RAE101_RZ 100 @ 25.0 MHz 5,2,1 60 @ 350 MHz 950 0.56 650
ST413RAE121_RZ 120 @ 25.0 MHz 5,2,1 60 @ 350 MHz 900 0.63 650
ST413RAE151_RZ 150 @ 25.0 MHz 5,2,1 45 @ 100 MHz 850 0.70 580
ST413RAE181_RZ 180 @ 25.0 MHz 5,2,1 45 @ 100 MHz 700 0.77 620
ST413RAE221_RZ 220 @ 25.0 MHz 5,2,1 45 @ 100 MHz 600 0.84 500
ST413RAE271_RZ 270 @ 25.0 MHz 5,2,1 45 @ 100 MHz 550 0.91 500
ST413RAE331_RZ 330 @ 25.0 MHz 5,2,1 45 @ 100 MHz 500 1.05 450
ST413RAE391_RZ 390 @ 25.0 MHz 5,2,1 45 @ 100 MHz 465 1.12 470
ST413RAE471_RZ 470 @ 25.0 MHz 5,2,1 45 @ 100 MHz 425 1.19 470
ST413RAE561_RZ 560 @ 25.0 MHz 5,2,1 45 @ 100 MHz 415 1.33 400
ST413RAE621_RZ 620 @ 25.0 MHz 5,2,1 45 @ 100 MHz 375 1.40 300
ST413RAE681_RZ 680 @ 25.0 MHz 5,2,1 45 @ 100 MHz 340 1.47 400
ST413RAE751_RZ 750 @ 25.0 MHz 5,2,1 45 @ 100 MHz 330 1.54 360
ST413RAE821_RZ 820 @ 25.0 MHz 5,2,1 45 @ 100 MHz 325 1.61 400
ST413RAE911_RZ 910 @ 25.0 MHz 5,2,1 35 @ 50.0 MHz 305 1.68 380
ST413RAE102_RZ 1000 @ 25.0 MHz 5,2,1 35 @ 50.0 MHz 290 1.75 370
Notes
  1. When ordering, specify tolerance, termination and screening codes: e.g. ST413RAE102JRZ.
  2. Inductance measured using a Coilcraft SMD-A fixture in an Agilent/HP 4286A impedance analyzer with Coilcraft-provided correlation pieces.
  3. Q measured using an Agilent/HP 4291A with an Agilent/HP 16193 test fixture.
  4. SRF measured using an Agilent/HP 8753D network analyzer and a Coilcraft SMD-D test fixture.
  5. . DCR measured on a Cambridge Technology micro-ohmmeter and a Coilcraft CCF840 test fixture.

Tolerance:

  • F = 1%
  • G = 2%
  • J = 5%

Termination:

  • R = Matte tin over nickel over silver-platinum glass frit.
  • P = Tin-lead (63/37) over tin over nickel over silver-platinum-glass frit. (Special order, added cost)
  • Q = Tin-silver-copper (95.5/4/0.5) over tin over nickel over silver-platinum-glass frit. (Special order, added cost)
  • L = Silver-palladium-platinum glass frit. (Special order, added cost)
  • S = Tin-lead (63/37) over silver-platinum-glass frit. (Special order, added cost)
  • T = Tin-silver-copper (95.5/4/0.5) over silver-platinumglass frit. (Special order, added cost)

Screening:

  • Z = Unscreened
  • Y = Unscreened (SLDC Option A)
  • W = Unscreened (SLDC Option B)
  • H = Coilcraft CP-SA-10001 Group A
  • G = Coilcraft CP-SA-10001 Group A (SLDC Option A)
  • D = Coilcraft CP-SA-10001 Group A (SLDC Option B)
    • Screening performed to the document’s latest revision.
    • Lot qualification (Group B) available.
    • Custom testing also available.
Environmental
Ambient temperature range:
–40°C to +125°C with Imax current
Storage temperature range:
Component: –55°C to +140°C
Tape and reel packaging: –55°C to +80°C
Maximum part temperature:
+140°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

st413rae_dim.PNG

General specification

Core Material:
Ceramic
Packaging:
2000 per 7″ reel Plastic tape: 8 mm wide, 0.23 mm thick, 4 mm pocket spacing, 1.8 mm pocket depth.
Temperature coefficient of inductance:
+25 to +155 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.