Close up of ST336RAF
Datasheet 3D Model

ST336RAF Series

Chip Inductors for Critical Applications

ST336RAF Series wire wound ceramic design provides exceptional Q and high SRF values.
  • Lowest profile 0805 surface mount inductors – 0.035′′ high.
  • Tight tolerances – many at 2%, some at 1%.
  • Matte tin over nickel over silver-platinum glass frit terminations. Other terminations available at additional cost.

Looking for the commercial version of this part? See Coilcraft 0805HT Series
Request Quote:
;

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2 Tolerance (%) Q min 3 SRF min (MHz) 4 DCR max (Ω) 5 Imax (mA) Color code
ST336RAF1N8JRZ 1.8 @ 250 MHz 5 53 @ 1500 MHz > 5000 0.030 800 Black
ST336RAF2N0JRZ 2.0 @ 250 MHz 5 48 @ 1500 MHz > 5000 0.018 800 Violet
ST336RAF3N9JRZ 3.9 @ 250 MHz 5 54 @ 1000 MHz > 5000 0.055 800 Brown
ST336RAF4N3JRZ 4.3 @ 250 MHz 5 59 @ 1000 MHz > 5000 0.030 800 White
ST336RAF4N7JRZ 4.7 @ 250 MHz 5 63 @ 1000 MHz 4400 0.072 800 Red
ST336RAF5N1JRZ 5.1 @ 250 MHz 5 52 @ 1000 MHz > 5000 0.069 800 Blue
ST336RAF5N6JRZ 5.6 @ 250 MHz 5 49 @ 1000 MHz 4700 0.091 800 Gray
ST336RAF6N8JRZ 6.8 @ 250 MHz 5 64 @ 1000 MHz 3900 0.082 800 Orange
ST336RAF7N5JRZ 7.5 @ 250 MHz 5 47 @ 1000 MHz 3700 0.082 800 Black
ST336RAF8N2JRZ 8.2 @ 250 MHz 5 56 @ 1000 MHz 3900 0.082 800 Yellow
ST336RAF9N1JRZ 9.1 @ 250 MHz 5 58 @ 1000 MHz 3200 0.105 780 Red
ST336RAF10N_RZ 10 @ 250 MHz 5,2 68 @ 750 MHz 2700 0.082 800 Green
ST336RAF12N_RZ 12 @ 250 MHz 5,2 59 @ 750 MHz 3100 0.100 790 Blue
ST336RAF15N_RZ 15 @ 250 MHz 5,2 57 @ 500 MHz 2400 0.100 740 Violet
ST336RAF18N_RZ 18 @ 250 MHz 5,2 58 @ 500 MHz 2500 0.130 740 Gray
ST336RAF20N_RZ 20 @ 250 MHz 5,2 50 @ 500 MHz 2200 0.170 680 Yellow
ST336RAF22N_RZ 22 @ 250 MHz 5,2 52 @ 500 MHz 2400 0.150 720 White
ST336RAF27N_RZ 27 @ 250 MHz 5,2 56 @ 500 MHz 2000 0.190 600 Black
ST336RAF33N_RZ 33 @ 250 MHz 5,2 56 @ 500 MHz 1900 0.190 600 Brown
ST336RAF39N_RZ 39 @ 250 MHz 5,2,1 60 @ 500 MHz 1800 0.270 550 Red
ST336RAF47N_RZ 47 @ 200 MHz 5,2,1 56 @ 500 MHz 1600 0.300 550 Orange
ST336RAF56N_RZ 56 @ 200 MHz 5,2,1 58 @ 500 MHz 1500 0.400 470 Yellow
ST336RAF68N_RZ 68 @ 200 MHz 5,2,1 60 @ 500 MHz 1200 0.400 470 Green
ST336RAF82N_RZ 82 @ 150 MHz 5,2,1 60 @ 500 MHz 1200 0.480 430 Blue
ST336RAFR10_RZ 100 @ 150 MHz 5,2 52 @ 500 MHz 1000 0.640 400 Violet
ST336RAFR12_RZ 120 @ 150 MHz 5,2 46 @ 250 MHz 950 0.680 300 Gray
ST336RAFR15_RZ 150 @ 150 MHz 5,2 44 @ 250 MHz 850 0.800 300 White
ST336RAFR18_RZ 180 @ 150 MHz 5,2 40 @ 250 MHz 700 0.860 200 Black
ST336RAFR22_RZ 220 @ 150 MHz 5,2 34 @ 150 MHz 700 1.290 200 Orange
ST336RAFR27_RZ 270 @ 150 MHz 5,2 34 @ 150 MHz 650 1.400 200 Yellow
ST336RAFR33_RZ 330 @ 150 MHz 5,2 35 @ 150 MHz 600 1.930 200 Green
ST336RAFR39_RZ 390 @ 100 MHz 5,2 35 @ 150 MHz 550 2.800 170 Blue
ST336RAFR47_RZ 470 @ 100 MHz 5,2 32 @ 150 MHz 500 3.100 160 Violet
ST336RAFR50_RZ 500 @ 50 MHz 5,2 22 @ 50 MHz 470 3.200 150 Gray
Notes
  1. When ordering, please specify tolerance, termination and screening codes: e.g. ST336RAFR50GLZ.
  2. Inductance measured using a Coilcraft SMD-A fixture in an Agilent/HP 4286A impedance analyzer with Coilcraft-provided correlation pieces.
  3. Q measured using an Agilent/HP 4291A with an Agilent/HP 16193 test fixture.
  4. SRF measured using an Agilent/HP 8753D network analyzer and a Coilcraft CCF1297 test fixture.
  5. DCR measured on a Cambridge Technology micro-ohmmeter and a Coilcraft CCF858 test fixture.

Tolerance:

  • F = 1%
  • G = 2%
  • J = 5%

Termination:

  • = Matte tin over nickel over silver-platinum glass frit.
  • L = Silver-palladium-platinum glass frit.
  • P = Tin-lead (63/37) over tin over nickel over silver-platinum-glass frit.
  • Q = Tin-silver-copper (95.5/4/0.5) over tin over nickel over silver-platinum-glass frit.
  • S = Tin-lead (63/37) over silver-platinum-glass frit.
  • T = Tin-silver-copper (95.5/4/0.5) over silver-platinum glass frit.

Screening:

  • Z = Unscreened
  • Y = Unscreened (SLDC Option A)
  • W = Unscreened (SLDC Option B)
  • H = Coilcraft CP-SA-10001 Group A
  • G = Coilcraft CP-SA-10001 Group A (SLDC Option A)
  • D = Coilcraft CP-SA-10001 Group A (SLDC Option B)
    • Screening performed to the document’s latest revision.
    • Lot qualification (Group B) available.
    • Custom testing also available.
    • Country of origin restrictions available; prefix options G or F.
Environmental
Ambient temperature range:
–40°C to +125°C with Imax current.
Storage temperature range:
Component: –55°C to +140°C.
Tape and reel packaging: –55°C to +80°C.
Maximum part temperature:
+140°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Typical Q vs Frequency

Typical L vs Frequency

Physical characteristics

DIM.PNG

General specification

Core Material:
Ceramic
Packaging:
2000 per 7′′ reel Plastic tape: 8 mm wide, 0.23 mm thick, 4 mm pocket spacing, 0.9 mm pocket depth.
Temperature coefficient of inductance:
+25 to +155 ppm/°C.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.