Close up of ST235RAM
Datasheet 3D Model

ST235RAM Series

Chip Inductors for Critical Applications

ST235RAM Series features higher inductance values than other 0402 inductors.
  • Ferrite construction for high current handling.
  • 23 inductance values from 20 nH to 560 nH.
  • RoHS compliant gold over nickel over silver-palladium-glass frit. Other terminations available at additional cost.

Looking for the commercial version of this part? See Coilcraft 0402AF Series
Request Quote:
;

Specifications

Part number 1 Inductance (nH) 2
(Tolerance: ±5%)
SRF typ (MHz) 3 DCR max (Ω) 4 Imax (mA)
ST235RAM200JAZ 20 2600 0.050 600
ST235RAM220JAZ 22 2500 0.065 600
ST235RAM330JAZ 33 2300 0.060 600
ST235RAM360JAZ 36 2300 0.075 600
ST235RAM390JAZ 39 2200 0.135 490
ST235RAM510JAZ 51 1930 0.070 600
ST235RAM560JAZ 56 1900 0.105 600
ST235RAM720JAZ 72 1650 0.100 600
ST235RAM780JAZ 78 1600 0.130 580
ST235RAM101JAZ 100 1400 0.160 490
ST235RAM141JAZ 140 1220 0.260 350
ST235RAM181JAZ 180 1150 0.280 340
ST235RAM201JAZ 200 1000 0.550 220
ST235RAM221JAZ 220 1150 0.600 210
ST235RAM251JAZ 250 900 0.360 310
ST235RAM271JAZ 270 860 0.650 200
ST235RAM301JAZ 300 860 0.475 250
ST235RAM331JAZ 330 820 0.725 200
ST235RAM361JAZ 360 810 0.625 200
ST235RAM391JAZ 390 760 0.950 170
ST235RAM421JAZ 420 700 0.850 190
ST235RAM471JAZ 470 650 0.900 180
ST235RAM561JAZ 560 600 1.200 150
Notes
  1. When ordering, please specify termination and screening codes: e.g. ST235RAM561JAZ.
  2. Inductance measured at 7.9 MHz using a Coilcraft SMD-F test fixture and Coilcraft-provided correlation pieces with an Agilent/HP 4286 impedance analyzer.
  3. SRF measured using Agilent/HP 8753D network analyzer and Coilcraft SMD -D test fixture.
  4. DCR measured on Cambridge Technology micro-ohmmeter and a Coilcraft CCF858 test fixture.

Termination:

  • A = RoHS compliant gold over nickel over silver-palladium-glass frit.
  • C = Tin-lead (63/37) over silver-platinum-glass frit. (Special order, added cost)
  • F = Tin-silver-copper (95.5/4/0.5) over silver-platinum-glass frit. (Special order, added cost)
  • R = RoHS compliant matte tin over nickel over silver-platinum-glass frit. (Special order, added cost)
  • P = Tin-lead (63/37) over tin over nickel over silver-platinum-glass frit. (Special order, added cost)
  • Q = Tin-silver-copper (95.5/4/0.5) over tin over nickel over silver-platinum-glass frit. (Special order, added cost)

Screening:

  • Z = Unscreened
  • Y = Unscreened (SLDC Option A)
  • W = Unscreened (SLDC Option B)
  • H = Coilcraft CP-SA-10001 Group A
  • G = Coilcraft CP-SA-10001 Group A (SLDC Option A)
  • D = Coilcraft CP-SA-10001 Group A (SLDC Option B)
    • Screening performed to the document’s latest revision.
    • Lot qualification (Group B) available.
    • Custom testing also available.
    • Country of origin restrictions available; prefix option G.
Environmental
Ambient temperature range:
–40°C to +85°C with Imax current
Storage temperature range:
Component: –55°C to +100°C.
Packaging: –55°C to +80°C
Maximum part temperature:
+100°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Typical L vs Frequency

Typical Q vs Frequency

Physical characteristics

st235ram_dim.PNG
A max B max C max D E F G H  
0.044 0.026 0.026 0.020 0.009 0.017 0.018 0.026 inches
1,12 0,66 0,66 0,51 0,23 0,43 0,46 0,66 mm

Note: Dimensions are before optional solder application. For maximum overall dimensions including solder, add 0.0025 in / 0,064 mm to B and 0.006 in / 0,15 mm to A and C.

General specification

Core Material:
Ferrite
Packaging:
2000 per 7″ reel. Paper tape: 8 mm wide, 0.68 mm thick, 2 mm pocket spacing.
Temperature coefficient of inductance:
+25 to +155 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.