Close up of ML612PNB
Datasheet 3D Model

ML612PNB Series

High-Reliability Power Inductors

ML612PNB Series features high temperature materials allowing operation in ambient temperatures up to 155°C.
  • High current, low DCR shielded power inductors.
  • Matte tin over nickel over phos bronze terminations.

Looking for the commercial version of this part? See Coilcraft MSS1278T Series
Request Quote:
;

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2 Tolerance (%) DCR (mΩ) 3 SRF (MHz) 4 Isat (A) 5 Irms (A) 6
typ max min typ 10% drop 20% drop 30% drop 20°C rise 40°C rise
ML612PNB102NLZ 1.0 30 6.3 7.0 80.0 115 31.8 35.0 36.8 7.1 10.1
ML612PNB142NLZ 1.4 30 8.8 9.8 60.0 85.0 25.0 27.8 29.5 6.8 9.8
ML612PNB222NLZ 2.2 30 9.4 10.5 42.0 60.0 22.6 24.8 26.0 6.3 9.2
ML612PNB272NLZ 2.7 30 10.1 11.3 28.0 40.0 18.8 20.7 22.0 6.1 8.6
ML612PNB392NLZ 3.9 30 11.7 13.0 25.0 35.0 16.5 18.2 19.2 5.7 7.7
ML612PNB472MLZ 4.7 20 13.9 15.5 23.0 33.0 15.3 16.9 17.8 4.3 6.2
ML612PNB562MLZ 5.6 20 15.7 17.5 21.0 30.0 13.4 14.9 15.7 4.3 6.2
ML612PNB682MLZ 6.8 20 19.1 21.3 16.0 23.0 12.1 13.6 14.2 4.2 6.0
ML612PNB822MLZ 8.2 20 20.3 22.6 14.0 20.0 11.4 12.6 13.3 4.1 5.9
ML612PNB103MLZ 10 20 21.8 24.3 12.0 17.0 10.6 11.8 12.5 4.0 5.7
ML612PNB123MLZ 12 20 23.2 25.8 11.0 15.0 8.9 9.9 10.4 3.7 5.2
ML612PNB153MLZ 15 20 27.9 31.0 9.0 13.0 8.4 9.3 9.9 3.5 4.9
ML612PNB183MLZ 18 20 30.8 34.3 8.4 12.0 8.0 8.9 9.4 3.0 4.5
ML612PNB223MLZ 22 20 35.5 39.5 7.7 11.0 7.1 7.9 8.3 2.9 4.0
ML612PNB273MLZ 27 20 45.0 50.0 7.0 10.0 6.3 7.1 7.5 2.6 3.6
ML612PNB333MLZ 33 20 61.9 68.8 6.6 9.5 6.0 6.6 7.0 2.3 3.1
ML612PNB393MLZ 39 20 69.1 76.8 6.0 8.5 5.4 5.9 6.3 2.1 3.0
ML612PNB473MLZ 47 20 72.3 80.4 5.3 7.5 4.8 5.4 5.7 2.0 2.9
ML612PNB563MLZ 56 20 80.2 89.2 4.9 7.0 4.4 5.0 5.3 1.9 2.7
ML612PNB683MLZ 68 20 91.3 102 4.6 6.5 3.9 4.5 4.7 1.8 2.6
ML612PNB823MLZ 82 20 126 140 3.5 5.0 3.7 4.1 4.4 1.6 2.3
ML612PNB104MLZ 100 20 135 150 3.1 4.5 3.1 3.6 3.8 1.5 2.2
ML612PNB124KLZ 120 10 182 203 3.0 4.3 3.0 3.4 3.6 1.4 1.9
ML612PNB154KLZ 150 10 217 241 2.9 4.1 2.6 2.9 3.1 1.3 1.8
ML612PNB184KLZ 180 10 229 255 2.8 4.0 2.4 2.7 2.8 1.2 1.7
ML612PNB224KLZ 220 10 324 360 2.4 3.4 2.2 2.5 2.6 1.0 1.6
ML612PNB274KLZ 270 10 416 462 2.2 3.1 1.9 2.2 2.3 0.90 1.2
ML612PNB334KLZ 330 10 487 542 2.0 2.9 1.7 1.9 2.1 0.80 1.0
ML612PNB394KLZ 390 10 534 593 1.9 2.7 1.6 1.8 1.9 0.75 1.0
ML612PNB474KLZ 470 10 708 786 1.6 2.2 1.4 1.6 1.7 0.66 0.90
ML612PNB564KLZ 560 10 777 864 1.4 2.0 1.4 1.5 1.7 0.60 0.80
ML612PNB684KLZ 680 10 1045 1162 1.2 1.7 1.2 1.3 1.5 0.55 0.75
ML612PNB824KLZ 820 10 1166 1296 1.0 1.4 1.1 1.3 1.4 0.50 0.70
ML612PNB105KLZ 1000 10 1334 1482 0.90 1.3 0.98 1.1 1.2 0.48 0.68
Notes
  1. When ordering, please specify screening code: e.g. ML612PNB105KLZ.
  2. Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc using an Agilent/HP 4263B LCR meter or equivalent.
  3. DCR measured on a micro-ohmmeter and a Coilcraft CCF858 test fixture.
  4. SRF measured using an Agilent/HP 8753D network analyzer.
  5. Typical DC current at which the inductance drops the specified amount from its value without current.
  6. Typical current that causes the specified temperature rise from 25°C ambient.

Screening:

  • Z = Unscreened
  • Y = Unscreened (SLDC Option A)
  • W = Unscreened (SLDC Option B)
  • H = Group A screening per Coilcraft CP-SA-10001
  • G = Coilcraft CP-SA-10001 Group A (SLDC Option A)
  • D = Coilcraft CP-SA-10001 Group A (SLDC Option B)
  • Screening performed to the document’s latest revision.
  • Custom testing also available.
  • Country of origin restrictions available; prefix option G.
Environmental
Ambient temperature range:
–55°C to +105°C with Irms current.
Storage temperature range:
Component: –55C to +155°C.
Packaging: –55°C to +80°C.
Maximum part temperature:
+155°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Typical L vs Current

Typical L vs Frequency

Physical characteristics

ml612pnb_dim.png

General specification

Core Material:
Ferrite
Weight:
3.8 g – 4.6 g
Packaging:
500/13″ reel; Plastic tape: 24 mm wide, 0.4 mm thick, 16 mm pocket spacing, 8.1 mm pocket depth.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.