Close up of CP376FRA
Datasheet 3D Model

CP376FRA Series

Common Mode Chokes for Critical Applications

CP376FRA Series designed for high-speed USB 3.0, HDMI, SATA, IEEE1394 and LVDS applications.
  • For common mode noise suppression in high speed differential signal lines: USB2.0, IEEE1394, LVDS, etc.
  • Up to 2.7 GHz differential mode 3 dB cutoff frequency
  • Up to 2.24 kOhms common mode peak impedance and 40 dB common mode noise attenuation.

Looking for the commercial version of this part? See Coilcraft 1206USB Series
Request Quote:
;

Specifications

Part number 1 Lines Common mode
peak impedance (kΩ)
Cutoff
frequency (GHz) 2
Common mode
attenuation typ (dB)
Inductance
min (nH) 3
Irms (mA) DCR max (Ω) 4 Isolation
Voltage (Vrms) 5
10 MHz 100 MHz 500 MHz
CP376FRA371MAZ 2 0.21 @ 3.0 GHz 2.7 1.19 4.83 8.13 31 500 0.10 250
CP376FRA102MAZ 2 0.36 @ 1.9 GHz 2.2 3.81 8.97 13.32 66 500 0.14 250
CP376FRA172MAZ 2 0.55 @ 1.5 GHz 2.1 5.02 12.43 17.95 107 500 0.18 250
CP376FRA262MAZ 2 0.76 @ 1.1 GHz 2.0 6.11 15.33 21.02 161 500 0.22 250
CP376FRA372MAZ 2 1.11 @ 1.1 GHz 1.2 9.1 18.49 24.36 226 500 0.26 250
CP376FRA532MAZ 2 1.45 @ 0.93 GHz 0.78 10.93 21.39 26.25 319 500 0.30 250
CP376FRA672MAZ 2 1.67 @ 0.81 GHz 0.75 13.86 23.38 28.04 412 500 0.34 250
CP376FRA872MAZ 2 1.99 @ 0.72 GHz 0.53 16.29 25.3 29.41 510 400 0.39 250
CP376FRA113MAZ 2 2.24 @ 0.66 GHz 0.51 16.93 27.13 30.01 623 400 0.44 250
CP376FRA223MAZ 2 3.36 @ 0.34 GHz 0.22 22.38 33.12 32.32 1040 100 0.85 250
Notes
  1. When ordering, please specify termination and screening codes: e.g. CP376FRA223MAZ.
  2. Frequency at which the differential mode attenuation equals −3 dB.
  3. Inductance measured at 100 MHz using an Agilent/HP 4286A impedance analyzer and a Coilcraft SMD-A fixture.
  4. DCR is specified per winding.
  5. Winding to winding isolation (hipot) tested for one minute.

Termination:

  • A = Gold over nickel over silver-palladium-glass frit.
  • C  = Tin-lead over gold over nickel over silver-palladium-glass frit. (Special order, added cost)
  • F = Tin-silver-copper over gold over nickel over silver-palladium-glass frit. (Special order, added cost)

Testing:

  • Z = Unscreened
  • H = Coilcraft CP-SA-10001 Group A
Environmental
Ambient temperature range:
–40°C to +85°C with Irms current.
Storage temperature range:
Component: –55°C to +105°C.
Tape and reel packaging: –40°C to +80°C.
Maximum part temperature:
+105°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Typical Attenuation

Impedance vs Frequency

Schematics

cp376fras.gif

Physical characteristics

cp376frad.gif

dims_inches_mm.gif

General specification

Core Material:
Ferrite
Weight:
36.2 – 37.6 mg
Packaging:
2000 per 7″reel; Plastic tape: 8 mm wide, 0.3 mm thick, 4 mm pocket spacing, 1.9 mm pocket depth.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.