3D Model Datasheet
Request Quote:
;

CP376FRA172

For more information and specification about the part.

Go to series

Specifications

Part number 1 Lines Common mode
peak impedance (kΩ)
Cutoff
frequency (GHz) 2
Common mode
attenuation typ (dB)
Inductance
min (nH) 3
Irms (mA) DCR max (Ω) 4 Isolation
Voltage (Vrms) 5
10 MHz 100 MHz 500 MHz
CP376FRA172MAZ 2 0.55 @ 1500 MHz 2.1 5.02 12.43 17.95 107 500 0.18 250
Notes
  1. When ordering, please specify termination and screening codes: e.g. CP376FRA223MAZ.
  2. Frequency at which the differential mode attenuation equals −3 dB.
  3. Inductance measured at 100 MHz using an Agilent/HP 4286A impedance analyzer and a Coilcraft SMD-A fixture.
  4. DCR is specified per winding.
  5. Winding to winding isolation (hipot) tested for one minute.

Termination:

  • A = Gold over nickel over silver-palladium-glass frit.
  • C  = Tin-lead over gold over nickel over silver-palladium-glass frit. (Special order, added cost)
  • F = Tin-silver-copper over gold over nickel over silver-palladium-glass frit. (Special order, added cost)

Testing:

  • Z = Unscreened
  • H = Coilcraft CP-SA-10001 Group A
Environmental
Ambient temperature range:
–40°C to +85°C with Irms current.
Storage temperature range:
Component: –55°C to +105°C.
Tape and reel packaging: –40°C to +80°C.
Maximum part temperature:
+105°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Typical Attenuation

Impedance vs Frequency

Schematics

cp376fras.gif

Physical characteristics

cp376frad.gif

dims_inches_mm.gif

General specification

Core Material:
Ferrite
Weight:
36.2 – 37.6 mg
Packaging:
2000 per 7″reel; Plastic tape: 8 mm wide, 0.3 mm thick, 4 mm pocket spacing, 1.9 mm pocket depth.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.