Electrical specifications at 25°C.
| Part number 1 |
Inductance (µH)
2
(Tolerance: ±5%) |
Impedance typ (Ω) | Q min 3 | SRF min (MHz) 4 | DCR max (Ω) 5 | Imax (mA) |
|---|---|---|---|---|---|---|
| AR336RAM111JPZ | 0.11 @ 7.9 MHz | 370 @ 500 MHz | 14 @ 7.9 MHz | 1000 | 0.05 | 700 |
| AR336RAM681JPZ | 0.68 @ 7.9 MHz | 430 @ 100 MHz | 15 @ 7.9 MHz | 340 | 0.30 | 410 |
| AR336RAM102JPZ | 1.0 @ 7.9 MHz | 670 @ 100 MHz | 13 @ 7.9 MHz | 280 | 0.39 | 360 |
| AR336RAM122JPZ | 1.2 @ 7.9 MHz | 860 @ 100 MHz | 15 @ 7.9 MHz | 300 | 0.64 | 260 |
| AR336RAM152JPZ | 1.5 @ 7.9 MHz | 1000 @ 100 MHz | 16 @ 7.9 MHz | 225 | 0.74 | 250 |
| AR336RAM182JPZ | 1.8 @ 7.9 MHz | 1360 @ 100 MHz | 16 @ 7.9 MHz | 240 | 0.98 | 210 |
| AR336RAM222JPZ | 2.2 @ 7.9 MHz | 840 @ 50.0 MHz | 15 @ 7.9 MHz | 90 | 0.98 | 190 |
| AR336RAM272JPZ | 2.7 @ 7.9 MHz | 1050 @ 50.0 MHz | 15 @ 7.9 MHz | 80 | 1.16 | 190 |
| AR336RAM332JPZ | 3.3 @ 7.9 MHz | 1670 @ 50.0 MHz | 15 @ 7.9 MHz | 65 | 1.20 | 190 |
| AR336RAM472JPZ | 4.7 @ 7.9 MHz | 950 @ 25.0 MHz | 14 @ 7.9 MHz | 40 | 1.50 | 170 |
| AR336RAM682JPZ | 6.8 @ 7.9 MHz | 450 @ 10.0 MHz | 14 @ 7.9 MHz | 28 | 1.90 | 150 |
| AR336RAM103JPZ | 10 @ 2.5 MHz | 740 @ 10.0 MHz | 14 @ 2.5 MHz | 18 | 2.20 | 130 |
| AR336RAM153JPZ | 15 @ 2.5 MHz | 1300 @ 10.0 MHz | 13 @ 2.5 MHz | 15 | 4.25 | 90 |
| AR336RAM223JPZ | 22 @ 2.5 MHz | 1620 @ 10.0 MHz | 13 @ 2.5 MHz | 15 | 6.70 | 75 |

| A max | B max | C max | D ref | E | F | G | H | I | J | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0.090 | 0.071 | 0.060 | 0.020 | 0.050 | 0.016 | 0.040 | 0.070 | 0.040 | 0.030 | inches |
| 2,29 | 1,80 | 1,52 | 0,51 | 1,27 | 0,41 | 1,02 | 1,78 | 1,02 | 0,76 | mm |