Close up of AR336FRB
Datasheet 3D Model

AR336FRB Series

Common Mode Chokes for Critical Applications

AR336FRB Series designed for high-speed USB 3.0, HDMI, SATA, IEEE1394 and LVDS applications.
  • For noise suppression in super high speed signal lines: USB 3.x, HDMI 2.0, HDBaseT™, DisplayPort, DVI, etc.; and in high speed differential signal lines: USB 2.0, IEEE1394, LVDS, etc.
  • Suitable for USB-type C specification 1.0
  • Up to 6 GHz differential mode 3 dB cutoff frequency; up to 30 dB common mode noise attenuation in GHz range
  • Passes NASA low outgassing specifications

Looking for the commercial version of this part? See Coilcraft 0805USBF Series
Request Quote:
;

Specifications

Electrical specifications at 25°C.

Part number 1 Lines Common mode
peak impedance (kΩ)
Cutoff
frequency (GHz) 2
Common mode
attenuation typ (dB)
Inductance
min (nH) 3
Irms (mA) DCR max (Ω) 4 Isolation
Voltage (Vrms) 5
10 MHz 100 MHz 500 MHz
AR336FRB421MPZ 2 0.14 @ 3.0 GHz 6.6 0.5 4.6 6.9 28 500 0.110 250
AR336FRB901MPZ 2 0.30 @ 3.0 GHz 5.8 2.1 9.1 11.8 60 430 0.140 250
AR336FRB172MPZ 2 0.52 @ 2.5 GHz 3.3 4.0 12.8 15.7 101 340 0.220 250
AR336FRB262MPZ 2 0.69 @ 2.0 GHz 2.4 5.7 15.4 18.5 165 330 0.235 250
AR336FRB372MPZ 2 0.93 @ 1.8 GHz 1.4 5.8 18.1 22.3 241 310 0.270 250
AR336FRB502MPZ 2 1.22 @ 1.5 GHz 0.93 11.2 21.6 25.2 315 280 0.320 250
AR336FRB672MPZ 2 1.65 @ 1.2 GHz 0.69 11.3 23.3 27.7 434 260 0.370 250
AR336FRB902MPZ 2 1.91 @ 1.0 GHz 0.73 12.6 25.4 30.0 560 200 0.630 250
Notes
  1. When ordering, please specify termination and testing codes: e.g. AR336FRB902MPZ.
  2. Frequency at which the differential mode attenuation equals 3 dB.
  3. Inductance measured at 100 MHz using an Agilent/HP 4286A impedance analyzer and a Coilcraft SMD-A fixture.
  4. DCR is specified per winding.
  5. Winding to winding isolation (hipot) tested for one minute.

Termination:

  • P = Tin-lead (63/37) over tin over nickel over silver-palladium-glass frit.
  • R = Tin over nickel over silver-palladium-glass frit. Not suitable for applications or screening with pure tin restrictions.

Testing:

  • Z = Unscreened
  • H = Coilcraft CP-SA-10001 Group A
  • G = Coilcraft CP-SA-10001 Group A (SLDC Option A)
  • D = Coilcraft CP-SA-10001 Group A (SLDC Option B)
  • F = ESCC3201 (F4 operational life performed at 90°C)
  • 1 = EEE-INST-002 (Family 1) Level 1
  • 2 = EEE-INST-002 (Family 1) Level 2
  • 3 = EEE-INST-002 (Family 1) Level 3
  • 4 = MIL-STD-981 (Family 11) Class B
  • 5 = MIL-STD-981 (Family 11) Class S
  • Screening performed to the document’s latest revision.
  • Lot qualification (Group B) available.
Environmental
Ambient temperature range:
–40°C to +125°C with Irms current.
Storage temperature range:
Component: –55°C to +140°C.
Tape and reel packaging: –55°C to +80°C.
Maximum part temperature:
+140°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Typical Attenuation vs Frequency

Typical Impedance vs Frequency

Schematics

ar336frbs.gif

Physical characteristics

ar336frbd.gif

dims_inches_mm.gif

Note: Dimensions are before solder application. For maximum overall dimensions including solder, add 0.003 in / 0.076 mm to the maximum length, width and height.

General specification

Core Material:
Ferrite
Weight:
14.6 – 15.6 mg
Winding to Winding Isolation:
250 Vrms

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.