Electrical specifications at 25°C.
| Part number 1 |
Inductance (nH)
2
(Tolerance: ±5%) |
Impedance typ (Ω)
@ 100 MHz |
Q min 3 | SRF min (MHz) 4 | DCR max (Ω) 5 | Imax (A) |
|---|---|---|---|---|---|---|
| AR312RAM15NJPZ | 15 @ 7.9 MHz | 10.0 | 10 @ 7.9 MHz | 2800 | 0.023 | 1.2 |
| AR312RAM33NJPZ | 33 @ 7.9 MHz | 19.0 | 10 @ 7.9 MHz | 1840 | 0.028 | 1.2 |
| AR312RAM39NJPZ | 39 @ 7.9 MHz | 23.0 | 10 @ 7.9 MHz | 1760 | 0.115 | 0.60 |
| AR312RAM47NJPZ | 47 @ 7.9 MHz | 42.0 | 12 @ 7.9 MHz | 1800 | 0.052 | 1.1 |
| AR312RAM50NJPZ | 50 @ 7.9 MHz | 31.0 | 12 @ 7.9 MHz | 1500 | 0.052 | 1.1 |
| AR312RAM68NJPZ | 68 @ 7.9 MHz | 39.0 | 12 @ 7.9 MHz | 1200 | 0.150 | 0.50 |
| AR312RAM72NJPZ | 72 @ 7.9 MHz | 60.0 | 12 @ 7.9 MHz | 1440 | 0.065 | 1.0 |
| AR312RAM85NJPZ | 85 @ 7.9 MHz | 51.0 | 12 @ 7.9 MHz | 1280 | 0.065 | 1.0 |
| AR312RAM111JPZ | 110 @ 7.9 MHz | 70.0 | 12 @ 7.9 MHz | 980 | 0.060 | 1.1 |
| AR312RAM121JPZ | 120 @ 7.9 MHz | 76.0 | 12 @ 7.9 MHz | 920 | 0.089 | 0.90 |
| AR312RAM151JPZ | 150 @ 7.9 MHz | 89.0 | 12 @ 7.9 MHz | 840 | 0.093 | 0.85 |
| AR312RAM201JPZ | 200 @ 7.9 MHz | 120 | 12 @ 7.9 MHz | 700 | 0.115 | 0.80 |
| AR312RAM241JPZ | 240 @ 7.9 MHz | 140 | 12 @ 7.9 MHz | 720 | 0.120 | 0.70 |
| AR312RAM271JPZ | 270 @ 7.9 MHz | 173 | 12 @ 7.9 MHz | 600 | 0.220 | 0.55 |
| AR312RAM361JPZ | 360 @ 7.9 MHz | 210 | 12 @ 7.9 MHz | 560 | 0.210 | 0.55 |
| AR312RAM391JPZ | 390 @ 7.9 MHz | 240 | 12 @ 7.9 MHz | 560 | 0.300 | 0.50 |
| AR312RAM421JPZ | 420 @ 7.9 MHz | 250 | 12 @ 7.9 MHz | 550 | 0.330 | 0.50 |
| AR312RAM471JPZ | 470 @ 7.9 MHz | 306 | 12 @ 7.9 MHz | 460 | 0.370 | 0.48 |
| AR312RAM561JPZ | 560 @ 7.9 MHz | 371 | 12 @ 7.9 MHz | 400 | 0.490 | 0.42 |
| AR312RAM601JPZ | 600 @ 7.9 MHz | 372 | 12 @ 7.9 MHz | 430 | 0.550 | 0.36 |
| AR312RAM681JPZ | 680 @ 7.9 MHz | 420 | 12 @ 7.9 MHz | 420 | 0.460 | 0.36 |
| AR312RAM821JPZ | 820 @ 7.9 MHz | 507 | 12 @ 7.9 MHz | 260 | 0.580 | 0.34 |
| AR312RAM102JPZ | 1000 @ 7.9 MHz | 663 | 13 @ 7.9 MHz | 320 | 0.840 | 0.32 |
| AR312RAM152JPZ | 1500 @ 7.9 MHz | 944 | 13 @ 7.9 MHz | 260 | 1.300 | 0.22 |
| AR312RAM222JPZ | 2200 @ 7.9 MHz | 5220 | 12 @ 7.9 MHz | 65 | 1.100 | 0.25 |
| AR312RAM472JPZ | 4700 @ 7.9 MHz | 2100 | 12 @ 7.9 MHz | 45 | 1.500 | 0.22 |
| AR312RAM103JPZ | 10000 @ 2.5 MHz | 1400 | 9 @ 2.5 MHz | 30 | 4.500 | 0.10 |

| A max | B max | C max | D ref | E | F | G | H | I | J | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0.071 | 0.044 | 0.036 | 0.015 | 0.030 | 0.013 | 0.034 | 0.040 | 0.025 | 0.025 | inches |
| 1,80 | 1,12 | 0,91 | 0,38 | 0,76 | 0,33 | 0,86 | 1,02 | 0,64 | 0,64 | mm |