| Part number 1 | Lines |
Common mode peak impedance (kΩ) |
Cutoff frequency (GHz) 2 |
Common mode attenuation typ (dB) |
Inductance min (nH) 3 |
Irms (mA) | DCR max (Ω) 4 |
Isolation Voltage (Vrms) 5 |
||
|---|---|---|---|---|---|---|---|---|---|---|
| 100 MHz | 500 MHz | 1 GHz | ||||||||
| AR312FRA251MPZ | 2 | 0.10 @ 3.0 GHz | 3.8 | 3.27 | 5.13 | 7.07 | 18 | 500 | 0.077 | 250 |
| AR312FRA601MPZ | 2 | 0.18 @ 3.0 GHz | 3.4 | 5.76 | 9.46 | 12.6 | 37 | 500 | 0.109 | 250 |
| AR312FRA951MPZ | 2 | 0.30 @ 2.6 GHz | 2.8 | 8.89 | 12.64 | 16.6 | 63 | 500 | 0.142 | 250 |
| AR312FRA142MPZ | 2 | 0.42 @ 1.9 GHz | 1.9 | 10.88 | 15.89 | 19.3 | 98 | 500 | 0.174 | 250 |
| AR312FRA222MPZ | 2 | 0.66 @ 1.8 GHz | 0.96 | 12.45 | 19.85 | 23.4 | 150 | 500 | 0.209 | 250 |