Datasheet 3D Model
Request Quote:
;

ST413RAB104

For more information and specification about the part.

Go to series

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±5%)
Q min
@ 790 kHz 3
SRF min (MHz) 4 DCR max (Ω) 5 Imax (mA) Color code
ST413RAB104JLZ 100 18 4.5 20.50 65 Black
Notes
  1. When ordering, please specify termination and testing codes: e.g. ST413RAB104JLZ.
  2. Inductance measured using a Coilcraft SMD-A fixture in an Agilent/ HP 4286A impedance analyzer or equivalent with Coilcraft-provided correlation pieces.
  3. Q measured using an Agilent/HP 4291A with an Agilent/HP 16197 test fixture or equivalents.
  4. SRF measured using an Agilent/HP 8753ES network analyzer or equivalent with a Coilcraft SMD-D fixture.
  5. DCR measured on a Keithley 580 micro-ohmmeter or equivalent and a Coilcraft CCF858 test fixture.

Termination:

  • L = Silver-palladium-platinum-glass frit.
  • T = Tin-silver-copper (95.5/4/0.5) over silver-palladiumplatinum-glass frit. (Special order, added cost)
  • S = Tin-lead (63/37) over silver-palladium-platinum-glass frit. (Special order, added cost)
  • R = Matte tin over nickel over silver-platinum glass frit. (Special order, added cost)

Testing:

  • Z = Unscreened
  • H = Group A screening per Coilcraft CP-SA-10001
All screening performed to the document’s latest revision.
Custom screening also available.
Environmental
Ambient temperature range:
–40°C to +85°C with Imax current.
Storage temperature range:
Component: –55°C to +100°C.
Tape and reel packaging: –55°C to +80°C.
Maximum part temperature:
+100°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

st413rabd.gif
 
A max B max C max D ref E F G H I J  
0.115 0.110 0.080 0.020 0.080 0.020 0.060 0.100 0.040 0.050 inches
2,92 2,79 2,03 0,51 2,03 0,51 1,52 2,54 1,02 1,27 mm
Note: Dimensions are before optional solder application. For maximum overall dimensions including solder, add 0.0025 in / 0,064 mm to B and 0.006 in / 0,15 mm to A and C.

General specification

Core Material:
Ceramic/Ferrite
Weight:
38.3 – 41.0 mg
Packaging:
2000/7″ reel Plastic tape: 8 mm wide, 0.3 mm thick, 4 mm pocket spacing, 2.0 mm pocket depth.
Temperature coefficient of inductance:
+25 to +125 ppm/°C.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.