Datasheet 3D Model

ST413RAB Series

Chip Inductors for Critical Applications

ST413RAB Series offers lower DCR than other 1008 inductors.
  • Inductance values: 1.0 – 100 µH.
  • Ferrite construction for high current handling.
  • Silver-palladium-platinum-glass frit. Other terminations available at additional cost terminations.

Looking for the commercial version of this part? See Coilcraft 1008LS Series
Request Quote:
;

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±5%)
Q min 3 SRF min (MHz) 4 DCR max (Ω) 5 Imax (mA) Color code
ST413RAB102JLZ 1.0 @ 7.9 MHz 16 @ 2.5 MHz 230 0.62 370 Black
ST413RAB122JLZ 1.2 @ 7.9 MHz 18 @ 2.5 MHz 210 0.68 370 Red
ST413RAB152JLZ 1.5 @ 7.9 MHz 20 @ 2.5 MHz 190 0.76 370 Green
ST413RAB182JLZ 1.8 @ 7.9 MHz 20 @ 2.5 MHz 170 0.84 370 Gray
ST413RAB222JLZ 2.2 @ 7.9 MHz 22 @ 2.5 MHz 150 1.10 310 Red
ST413RAB272JLZ 2.7 @ 7.9 MHz 20 @ 2.5 MHz 135 1.28 270 Violet
ST413RAB332JLZ 3.3 @ 7.9 MHz 20 @ 2.5 MHz 120 1.46 260 Orange
ST413RAB392JLZ 3.9 @ 7.9 MHz 22 @ 2.5 MHz 105 1.56 250 White
ST413RAB432JLZ 4.3 @ 7.9 MHz 24 @ 2.5 MHz 85 1.70 230 Orange
ST413RAB472JLZ 4.7 @ 7.9 MHz 24 @ 2.5 MHz 90 1.68 230 Violet
ST413RAB502JLZ 5.0 @ 7.9 MHz 23 @ 2.5 MHz 30 2.20 200 Black
ST413RAB562JLZ 5.6 @ 7.9 MHz 23 @ 2.5 MHz 80 1.82 220 Blue
ST413RAB622JLZ 6.2 @ 7.9 MHz 24 @ 2.5 MHz 75 2.50 195 Red
ST413RAB682JLZ 6.8 @ 7.9 MHz 24 @ 2.5 MHz 70 2.00 210 Gray
ST413RAB822JLZ 8.2 @ 7.9 MHz 23 @ 2.5 MHz 65 2.65 190 Red
ST413RAB912JLZ 9.1 @ 7.9 MHz 25 @ 2.5 MHz 57 2.90 170 Brown
ST413RAB103JLZ 10 @ 7.9 MHz 24 @ 2.5 MHz 60 2.95 165 Black
ST413RAB123JLZ 12 @ 2.5 MHz 28 @ 2.5 MHz 38 3.30 160 Red
ST413RAB153JLZ 15 @ 2.5 MHz 28 @ 2.5 MHz 30 3.70 150 Green
ST413RAB183JLZ 18 @ 2.5 MHz 28 @ 2.5 MHz 26 4.00 140 Gray
ST413RAB223JLZ 22 @ 2.5 MHz 28 @ 2.5 MHz 22 6.14 115 Red
ST413RAB273JLZ 27 @ 2.5 MHz 28 @ 2.5 MHz 12 6.45 110 Violet
ST413RAB333JLZ 33 @ 2.5 MHz 30 @ 2.5 MHz 19 7.00 110 Orange
ST413RAB393JLZ 39 @ 2.5 MHz 29 @ 2.5 MHz 26 10.00 90 White
ST413RAB473JLZ 47 @ 2.5 MHz 30 @ 2.5 MHz 12 10.70 80 Violet
ST413RAB563JLZ 56 @ 2.5 MHz 20 @ 790 kHz 8 10.00 95 Blue
ST413RAB683JLZ 68 @ 790 kHz 17 @ 790 kHz 5.7 13.50 85 Gray
ST413RAB104JLZ 100 @ 790 kHz 18 @ 790 kHz 4.5 20.50 65 Black
Notes
  1. When ordering, please specify termination and testing codes: e.g. ST413RAB104JLZ.
  2. Inductance measured using a Coilcraft SMD-A fixture in an Agilent/ HP 4286A impedance analyzer or equivalent with Coilcraft-provided correlation pieces.
  3. Q measured using an Agilent/HP 4291A with an Agilent/HP 16197 test fixture or equivalents.
  4. SRF measured using an Agilent/HP 8753ES network analyzer or equivalent with a Coilcraft SMD-D fixture.
  5. DCR measured on a Keithley 580 micro-ohmmeter or equivalent and a Coilcraft CCF858 test fixture.

Termination:

  • L = Silver-palladium-platinum-glass frit.
  • T = Tin-silver-copper (95.5/4/0.5) over silver-palladiumplatinum-glass frit. (Special order, added cost)
  • S = Tin-lead (63/37) over silver-palladium-platinum-glass frit. (Special order, added cost)
  • R = Matte tin over nickel over silver-platinum glass frit. (Special order, added cost)

Testing:

  • Z = Unscreened
  • H = Group A screening per Coilcraft CP-SA-10001
All screening performed to the document’s latest revision.
Custom screening also available.
Environmental
Ambient temperature range:
–40°C to +85°C with Imax current.
Storage temperature range:
Component: –55°C to +100°C.
Tape and reel packaging: –55°C to +80°C.
Maximum part temperature:
+100°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

st413rabd.gif
 
A max B max C max D ref E F G H I J  
0.115 0.110 0.080 0.020 0.080 0.020 0.060 0.100 0.040 0.050 inches
2,92 2,79 2,03 0,51 2,03 0,51 1,52 2,54 1,02 1,27 mm
Note: Dimensions are before optional solder application. For maximum overall dimensions including solder, add 0.0025 in / 0,064 mm to B and 0.006 in / 0,15 mm to A and C.

General specification

Core Material:
Ceramic/Ferrite
Weight:
38.3 – 41.0 mg
Packaging:
2000/7″ reel Plastic tape: 8 mm wide, 0.3 mm thick, 4 mm pocket spacing, 2.0 mm pocket depth.
Temperature coefficient of inductance:
+25 to +125 ppm/°C.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.