Datasheet 3D Model

MS450RAB Series

High-Reliability Chip Inductors

Robust version of Coilcraft’s standard 1812LS series features high temperature materials that allow operation in ambient temperatures up to 155°C.
The leach-resistant base metalization with tin-lead (Sn-Pb) terminations ensures the best possible board adhesion.

Looking for the commercial version of this part? See Coilcraft 1812LS Series
Request Quote:
;

Specifications

Electrical specifications at 25°C.

Part number Inductance (µH) 1
(Tolerance: ±5%)
Q typ 2 SRF min (MHz) 3 DCR max (Ω) 4 Imax (mA)
MS450RAB123JSZ 12 @ 2.5 MHz 22 @ 790 kHz 55.0 2.0 280
MS450RAB153JSZ 15 @ 2.5 MHz 22 @ 790 kHz 45.0 2.5 260
MS450RAB183JSZ 18 @ 2.5 MHz 24 @ 790 kHz 37.0 2.8 240
MS450RAB223JSZ 22 @ 2.5 MHz 20 @ 790 kHz 32.0 3.2 210
MS450RAB273JSZ 27 @ 2.5 MHz 24 @ 790 kHz 27.0 3.6 200
MS450RAB333JSZ 33 @ 2.5 MHz 22 @ 790 kHz 23.0 4.0 190
MS450RAB393JSZ 39 @ 2.5 MHz 20 @ 790 kHz 19.0 4.5 185
MS450RAB473JSZ 47 @ 2.5 MHz 24 @ 790 kHz 16.0 5.0 180
MS450RAB563JSZ 56 @ 2.5 MHz 22 @ 790 kHz 13.0 5.5 170
MS450RAB683JSZ 68 @ 2.5 MHz 24 @ 790 kHz 10.0 6.0 150
MS450RAB823JSZ 82 @ 2.5 MHz 24 @ 790 kHz 9.0 7.0 135
MS450RAB104JSZ 100 @ 2.5 MHz 24 @ 790 kHz 8.5 8.0 135
MS450RAB124JSZ 120 @ 790 kHz 25 @ 790 kHz 8.5 11.5 110
MS450RAB154JSZ 150 @ 790 kHz 23 @ 790 kHz 8.5 13.0 100
MS450RAB184JSZ 180 @ 790 kHz 24 @ 790 kHz 8.0 14.2 85
MS450RAB224JSZ 220 @ 790 kHz 23 @ 790 kHz 6.0 16.2 80
MS450RAB274JSZ 270 @ 790 kHz 23 @ 790 kHz 5.0 20.5 75
MS450RAB334JSZ 330 @ 790 kHz 24 @ 790 kHz 4.5 22.5 70
MS450RAB394JSZ 390 @ 790 kHz 14 @ 250 kHz 3.5 24.5 65
MS450RAB474JSZ 470 @ 790 kHz 15 @ 250 kHz 3.0 26.5 65
MS450RAB564JSZ 560 @ 790 kHz 13 @ 250 kHz 2.0 28.5 65
MS450RAB684JSZ 680 @ 790 kHz 13 @ 250 kHz 1.9 38.5 60
MS450RAB824JSZ 820 @ 790 kHz 13 @ 250 kHz 1.6 41.0 50
MS450RAB105JSZ 1000 @ 790 kHz 15 @ 250 kHz 1.5 44.0 50
Notes
  1. Inductance at 2.5 MHz measured using an Agilent/HP 4286A and a Coilcraft SMD-A fixture with Coilcraft-provided correlation pieces. Inductance at 0.79 MHz measured using an Agilent/HP 4192A and Coilcraft SMD-B test fixture.
  2. Q read at test frequency directly on an Agilent/HP 4192A LF impedance analyzer and a Coilcraft SMD-B test fixture.
  3. SRF measured using an Agilent/HP 8753D network analyzer and a Coilcraft SMD-D test fixture.
  4. DCR measured on a Cambridge Technology micro-ohmmeter.
Environmental
Ambient temperature range:
–55°C to +125°C with Imax current.
Storage temperature range:
Component: –55°C to +155°C.
Tape and reel packaging: –55°C to +80°C.
Maximum part temperature:
+155°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

ms450rabd.gif
 
A max B max C max D ref E F G H I J  
0.195 0.150 0.135 0.070 0.100 0.025 0.128 0.120 0.045 0.118 inches
4,95 3,81 3,43 1,78 2,54 0,64 3,25 3,05 1,14 3,00 mm
Note: Dimensions are before solder application. For maximum overall dimensions including solder, add 0.0025 in / 0,064 mm to B and 0.006 in / 0,15 mm to A and C.

General specification

Core Material:
Ferrite
Packaging:
600 per 7′′ reel Plastic tape: 12 mm wide, 0.3 mm thick, 8 mm pocket spacing, 3.7 mm pocket depth
Temperature coefficient of inductance:
+200 to +700 ppm/°C.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.