Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±10%) |
Q typ
@ 2.5 MHz 3 |
SRF min (MHz) 4 | Isat (A) 5 | DCR max (Ω) 6 | Imax (A) |
---|---|---|---|---|---|---|
ML413RAM901KRZ | 0.90 | 25 | 415 | 1.4 | 0.120 | 0.76 |
ML413RAM112KRZ | 1.1 | 24 | 376 | 1.3 | 0.130 | 0.72 |
ML413RAM132KRZ | 1.3 | 37 | 198 | 1.2 | 0.145 | 0.64 |
ML413RAM152KRZ | 1.5 | 22 | 135 | 1.1 | 0.155 | 0.62 |
ML413RAM192KRZ | 1.9 | 29 | 126 | 1.0 | 0.180 | 0.60 |
ML413RAM222KRZ | 2.2 | 21 | 106 | 0.95 | 0.186 | 0.58 |
ML413RAM272KRZ | 2.7 | 22 | 70.0 | 0.80 | 0.210 | 0.57 |
ML413RAM332KRZ | 3.3 | 21 | 59.0 | 0.75 | 0.240 | 0.53 |
ML413RAM392KRZ | 3.9 | 21 | 55.0 | 0.70 | 0.260 | 0.50 |
ML413RAM472KRZ | 4.7 | 27 | 48.0 | 0.70 | 0.450 | 0.36 |
ML413RAM582KRZ | 5.8 | 21 | 37.0 | 0.55 | 0.320 | 0.45 |
ML413RAM682KRZ | 6.8 | 28 | 33.0 | 0.50 | 0.330 | 0.42 |
ML413RAM822KRZ | 8.2 | 18 | 29.0 | 0.50 | 0.340 | 0.42 |
ML413RAM103KRZ | 10 | 20 | 22.0 | 0.45 | 0.460 | 0.36 |