Electrical specifications at 25°C.
Part number 1 |
Inductance (nH)
2
(Tolerance: ± 5%) |
Q min 3 | SRF min (MHz) 4 | DCR max (Ω) 5 | Imax (mA) |
---|---|---|---|---|---|
AE312RBA2N2JAZ | 2.2 @ 250 MHz | 11.6 @ 250 MHz | 5000 | 0.12 | 700 |
AE312RBA3N9JAZ | 3.9 @ 250 MHz | 16 @ 250 MHz | 5000 | 0.096 | 700 |
AE312RBA6N8JAZ | 6.8 @ 250 MHz | 24.6 @ 250 MHz | 5000 | 0.12 | 700 |
AE312RBA10NJAZ | 10 @ 250 MHz | 29 @ 250 MHz | 5000 | 0.14 | 700 |
AE312RBA12NJAZ | 12 @ 250 MHz | 27 @ 250 MHz | 3120 | 0.19 | 620 |
AE312RBA15NJAZ | 15 @ 250 MHz | 28 @ 250 MHz | 2850 | 0.21 | 600 |
AE312RBA18NJAZ | 18 @ 250 MHz | 33 @ 250 MHz | 2652 | 0.24 | 600 |
AE312RBA27NJAZ | 27 @ 250 MHz | 32 @ 250 MHz | 2160 | 0.27 | 530 |
AE312RBA39NJAZ | 39 @ 250 MHz | 33 @ 250 MHz | 2235 | 0.32 | 460 |
AE312RBA47NJAZ | 47 @ 200 MHz | 35 @ 200 MHz | 2006 | 0.35 | 440 |
AE312RBA56NJAZ | 56 @ 200 MHz | 32 @ 200 MHz | 1420 | 0.40 | 420 |
AE312RBA68NJAZ | 68 @ 200 MHz | 34 @ 200 MHz | 1375 | 0.42 | 410 |
AE312RBA82NJAZ | 82 @ 150 MHz | 30 @ 150 MHz | 1581 | 0.57 | 400 |
AE312RBAR12JAZ | 120 @ 150 MHz | 31.5 @ 150 MHz | 1062 | 0.84 | 270 |
AE312RBAR15JAZ | 150 @ 150 MHz | 29 @ 150 MHz | 1160 | 0.92 | 250 |
AE312RBAR20JAZ | 200 @ 100 MHz | 26 @ 100 MHz | 1040 | 2.0 | 170 |
AE312RBAR22JAZ | 220 @ 100 MHz | 26 @ 100 MHz | 1045 | 2.1 | 160 |
AE312RBAR27JAZ | 270 @ 100 MHz | 28 @ 100 MHz | 867 | 2.2 | 150 |
AE312RBAR30JAZ | 300 @ 100 MHz | 23 @ 100 MHz | 850 | 3.1 | 120 |
AE312RBAR39JAZ | 390 @ 100 MHz | 27 @ 100 MHz | 748 | 4.1 | 100 |