Close up of AE312RBA15NJAZ
Datasheet 3D Model
Request Quote:
;

AE312RBA15N

The AE312RBA Series is not recommended for new designs, but existing customers will continue to be supported. As an alternative, we recommend the AR312RAA Series which is a drop-in replacement with improved electrical performance due to lower DCR.

For more information and specification about the part.

Go to series

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2
(Tolerance: ± 5%)
Q min
@ 250 MHz 3
SRF min (MHz) 4 DCR max (Ω) 5 Imax (mA)
AE312RBA15NJAZ 15 28 2850 0.21 600
Notes
  1. When ordering, specify termination and screening codes: e.g. AE312RBAR39JAZ.
  2. Inductance measured using a Coilcraft SMD-A test fixture and Coilcraft-provided correlation pieces with an Agilent/HP 4286A impedance analyzer or equivalent.
  3. Q measured at the same frequency as inductance using an Agilent/HP 4291A with an Agilent/HP 16197A test fixture or equivalents.
  4. SRF measured using an Agilent/HP 8753ES network analyzer and a Coilcraft CCF1232 test fixture.
  5. DCR measured on a Keithley 580 micro-ohmmeter and a Coilcraft CCF1010 test fixture.

Termination:

  • A = Gold over nickel over moly-mag.
  • C = Tin-lead (63/37) over gold over nickel over moly-mag.
  • F = Tin-silver-copper (95.5/4/0.5) over gold over nickel over moly-mag.

Screening:

  • Z = Unscreened
  • = Coilcraft CP-SA-10001 Group A
  • 1 = EEE-INST-002 (Family 3) Level 1
  • 2 = EEE-INST-002 (Family 3) Level 2
  • 3 = EEE-INST-002 (Family 3) Level 3
  • 4 = MIL-STD-981 (Family 50) Class B
  • 5 = MIL-STD-981 (Family 50) Class S
  • F = ESCC3201 (F4 operational life performed at 90°C)
  • Screening performed to the document’s latest revision.
  • Lot qualification (Group B) available.
  • Testing T and U have been replaced with more detailed codes 4, 5, and 1, 2, 3, respectively. Codes T and U can still be used, if necessary. Custom testing also available.
  • Country of origin restrictions available; prefix options G or F.
Environmental
Ambient temperature range:
–55°C to +125°C with Imax current.
Storage temperature range:
Component: –55°C to +155°C.
Packaging: –55°C to +80°C.
Maximum part temperature:
+155°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Typical L vs Frequency

Typical Q vs Frequency

Physical characteristics

ae312rba_dim.PNG

General specification

Core Material:
Ceramic
Weight:
3.5 – 8.0 mg
Packaging:
2000 per 7″ reel Paper tape: 8 mm wide, 1.0 mm thick, 4 mm pocket spacing.
Temperature coefficient of inductance:
+25 to +155 ppm/°C.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash.