Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) | Q min 3 | SRF min (MHz) 4 | DCR max (Ω) 5 | Imax (mA) |
---|---|---|---|---|---|---|
MS450RAA102JSZ | 1.0 @ 7.9 MHz | 5,2 | 59 @ 50.0 MHz | 260 | 1.1 | 390 |
MS450RAA122JSZ | 1.2 @ 7.9 MHz | 5,2 | 54 @ 50.0 MHz | 230 | 1.2 | 360 |
MS450RAA152_SZ | 1.5 @ 7.9 MHz | 5,2 | 57 @ 50.0 MHz | 210 | 1.6 | 320 |
MS450RAA182JSZ | 1.8 @ 7.9 MHz | 5,2 | 57 @ 50.0 MHz | 190 | 2.0 | 270 |
MS450RAA222JSZ | 2.2 @ 7.9 MHz | 5,2 | 52 @ 50.0 MHz | 170 | 2.2 | 250 |
MS450RAA272JSZ | 2.7 @ 7.9 MHz | 5,2 | 53 @ 50.0 MHz | 160 | 3.2 | 200 |
MS450RAA332JSZ | 3.3 @ 7.9 MHz | 5,2 | 53 @ 50.0 MHz | 145 | 3.8 | 200 |
MS450RAA392_SZ | 3.9 @ 7.9 MHz | 5,2 | 53 @ 50.0 MHz | 130 | 5.0 | 175 |
MS450RAA472JSZ | 4.7 @ 7.9 MHz | 5,2 | 32 @ 10.0 MHz | 115 | 5.4 | 165 |
MS450RAA562JSZ | 5.6 @ 7.9 MHz | 5 | 32 @ 10.0 MHz | 100 | 5.7 | 160 |
MS450RAA682JSZ | 6.8 @ 7.9 MHz | 5 | 32 @ 10.0 MHz | 90 | 6.6 | 155 |
MS450RAA822JSZ | 8.2 @ 7.9 MHz | 5,2 | 32 @ 10.0 MHz | 80 | 7.0 | 145 |
MS450RAA103JSZ | 10.0 @ 7.9 MHz | 5 | 32 @ 10.0 MHz | 70 | 7.7 | 125 |
MS450RAA123JSZ | 12.0 @ 2.5 MHz | 5 | 26 @ 5.0 MHz | 60 | 8.7 | 125 |
MS450RAA153JSZ | 15.0 @ 2.5 MHz | 5 | 26 @ 5.0 MHz | 50 | 9.6 | 120 |
MS450RAA183JSZ | 18.0 @ 2.5 MHz | 5 | 28 @ 5.0 MHz | 40 | 10.5 | 115 |
MS450RAA223_SZ | 22.0 @ 2.5 MHz | 5,2 | 28 @ 5.0 MHz | 40 | 11.5 | 110 |
MS450RAA273JSZ | 27.0 @ 2.5 MHz | 5 | 28 @ 5.0 MHz | 30 | 12.5 | 105 |
MS450RAA333_SZ | 33.0 @ 2.5 MHz | 5,2 | 24 @ 2.5 MHz | 20 | 13.5 | 105 |