Electrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) | Q min 3 | SRF min (MHz) 4 | DCR max (Ω) 5 | Imax (mA) |
---|---|---|---|---|---|---|
ST376RAA030JLZ | 3.3 @ 100 MHz | 5 | 29 @ 300 MHz | > 5000 | 0.050 | 900 |
ST376RAA060JLZ | 6.8 @ 100 MHz | 5 | 24 @ 300 MHz | 4380 | 0.070 | 900 |
ST376RAA100JLZ | 10 @ 100 MHz | 5,2,1 | 31 @ 300 MHz | 3440 | 0.080 | 900 |
ST376RAA120_LZ | 12 @ 100 MHz | 5,2,1 | 40 @ 300 MHz | 2560 | 0.10 | 900 |
ST376RAA150_LZ | 15 @ 100 MHz | 5,2,1 | 38 @ 300 MHz | 2520 | 0.10 | 900 |
ST376RAA180_LZ | 18 @ 100 MHz | 5,2,1 | 50 @ 300 MHz | 2260 | 0.10 | 900 |
ST376RAA220_LZ | 22 @ 100 MHz | 5,2,1 | 50 @ 300 MHz | 2120 | 0.10 | 900 |
ST376RAA270_LZ | 27 @ 100 MHz | 5,2,1 | 50 @ 300 MHz | 1800 | 0.11 | 900 |
ST376RAA330_LZ | 33 @ 100 MHz | 5,2,1 | 55 @ 300 MHz | 1800 | 0.11 | 900 |
ST376RAA390_LZ | 39 @ 100 MHz | 5,2,1 | 55 @ 300 MHz | 1800 | 0.12 | 900 |
ST376RAA470_LZ | 47 @ 100 MHz | 5,2,1 | 55 @ 300 MHz | 1500 | 0.13 | 900 |
ST376RAA560_LZ | 56 @ 100 MHz | 5,2,1 | 55 @ 300 MHz | 1400 | 0.14 | 900 |
ST376RAA680_LZ | 68 @ 100 MHz | 5,2,1 | 48 @ 150 MHz | 1180 | 0.26 | 600 |
ST376RAA820_LZ | 82 @ 100 MHz | 5,2,1 | 52 @ 150 MHz | 1120 | 0.21 | 700 |
ST376RAA101_LZ | 100 @ 100 MHz | 5,2,1 | 55 @ 150 MHz | 1040 | 0.26 | 650 |
ST376RAA121_LZ | 120 @ 100 MHz | 5,2,1 | 53 @ 150 MHz | 1040 | 0.26 | 620 |
ST376RAA151_LZ | 150 @ 100 MHz | 5,2,1 | 53 @ 150 MHz | 920 | 0.31 | 720 |
ST376RAA181_LZ | 180 @ 50.0 MHz | 5,2,1 | 53 @ 150 MHz | 780 | 0.43 | 580 |
ST376RAA221_LZ | 220 @ 50.0 MHz | 5,2,1 | 51 @ 150 MHz | 700 | 0.50 | 550 |
ST376RAA271_LZ | 270 @ 50.0 MHz | 5,2,1 | 53 @ 150 MHz | 630 | 0.56 | 470 |
ST376RAA331_LZ | 330 @ 50.0 MHz | 5,2,1 | 30 @ 35.0 MHz | 570 | 0.62 | 370 |
ST376RAA391_LZ | 390 @ 50.0 MHz | 5,2,1 | 31 @ 35.0 MHz | 540 | 0.75 | 370 |
ST376RAA471_LZ | 470 @ 50.0 MHz | 5,2,1 | 31 @ 35.0 MHz | 500 | 1.3 | 320 |
ST376RAA561_LZ | 560 @ 35.0 MHz | 5,2,1 | 31 @ 35.0 MHz | 440 | 1.3 | 300 |
ST376RAA621_LZ | 620 @ 35.0 MHz | 5,2,1 | 32 @ 35.0 MHz | 440 | 1.6 | 270 |
ST376RAA681_LZ | 680 @ 35.0 MHz | 5,2,1 | 32 @ 35.0 MHz | 410 | 1.6 | 260 |
ST376RAA751_LZ | 750 @ 35.0 MHz | 5,2,1 | 32 @ 35.0 MHz | 400 | 2.2 | 220 |
ST376RAA821_LZ | 820 @ 35.0 MHz | 5,2,1 | 31 @ 35.0 MHz | 370 | 1.8 | 240 |
ST376RAA911_LZ | 910 @ 35.0 MHz | 5,2,1 | 31 @ 35.0 MHz | 350 | 2.9 | 190 |
ST376RAA102_LZ | 1000 @ 35.0 MHz | 5,2,1 | 32 @ 35.0 MHz | 360 | 2.8 | 190 |
ST376RAA122_LZ | 1200 @ 35.0 MHz | 5,2,1 | 32 @ 35.0 MHz | 320 | 3.2 | 170 |