Electrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) |
Q min
@ 35.0 MHz 3 |
SRF min (MHz) 4 | DCR max (Ω) 5 | Imax (mA) |
---|---|---|---|---|---|---|
ST376RAA911_LZ | 910 | 5,2,1 | 31 | 350 | 2.9 | 190 |