Electrical specifications at 25°C.
Part number 1 |
Inductance (nH)
2
(Tolerance: ± 5%) |
Q min
@ 300 MHz 3 |
SRF min (MHz) 4 | DCR max (mΩ) 5 | Imax (mA) |
---|---|---|---|---|---|
ST376RAA030JLZ | 3.3 | 29 | > 5000 | 50.0 | 900 |