Electrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) | Q min 3 | SRF min (GHz) 4 | DCR max (mΩ) 5 | Imax (mA) |
---|---|---|---|---|---|---|
MS413RAD3N0_SZ | 3.0 | 5 | 57 @ 1000 MHz | > 5.00 | 38 | 1800 |
MS413RAD4N1_SZ | 4.1 | 5 | 75 @ 1000 MHz | > 5.00 | 50 | 1800 |
MS413RAD7N8_SZ | 7.8 | 5 | 51 @ 500 MHz | 3.80 | 50 | 1600 |
MS413RAD10N_SZ | 10 | 5,2 | 60 @ 500 MHz | 3.20 | 60 | 1500 |
MS413RAD12N_SZ | 12 | 5,2 | 57 @ 500 MHz | 2.40 | 60 | 1500 |
MS413RAD18N_SZ | 18 | 5,2 | 62 @ 350 MHz | 2.10 | 70 | 1400 |
MS413RAD22N_SZ | 22 | 5,2 | 62 @ 350 MHz | 2.05 | 70 | 1400 |
MS413RAD33N_SZ | 33 | 5,2 | 49 @ 150 MHz | 1.70 | 90 | 1200 |
MS413RAD36N_SZ | 36 | 5,2 | 57 @ 150 MHz | 1.40 | 90 | 1100 |
MS413RAD39N_SZ | 39 | 5,2 | 45 @ 150 MHz | 1.30 | 90 | 1100 |
MS413RAD47N_SZ | 47 | 5,2,1 | 45 @ 150 MHz | 1.45 | 120 | 950 |
MS413RAD56N_SZ | 56 | 5,2,1 | 43 @ 150 MHz | 1.08 | 120 | 950 |
MS413RAD68N_SZ | 68 | 5,2,1 | 54 @ 150 MHz | 1.15 | 130 | 850 |
MS413RAD82N_SZ | 82 | 5,2,1 | 54 @ 150 MHz | 1.06 | 160 | 800 |
MS413RADR10_SZ | 100 | 5,2,1 | 51 @ 150 MHz | 0.82 | 160 | 800 |