Electrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) | Q min 3 | SRF min (MHz) 4 | DCR max (Ω) 5 | Imax (mA) | Color code |
---|---|---|---|---|---|---|---|
ST336RAA020JLZ | 2.8 @ 250 MHz | 5 | 57 @ 1000 MHz | 5000 | 0.06 | 800 | Gray |
ST336RAA3N0JLZ | 3.0 @ 250 MHz | 5 | 61 @ 1000 MHz | 5000 | 0.06 | 800 | White |
ST336RAA030JLZ | 3.3 @ 250 MHz | 5 | 48 @ 1000 MHz | 5000 | 0.08 | 600 | Black |
ST336RAA050JLZ | 5.6 @ 250 MHz | 5 | 75 @ 1000 MHz | 4760 | 0.08 | 600 | Orange |
ST336RAA060JLZ | 6.8 @ 250 MHz | 5 | 54 @ 1000 MHz | 4440 | 0.11 | 600 | Brown |
ST336RAA070JLZ | 7.5 @ 250 MHz | 5 | 56 @ 1000 MHz | 3840 | 0.14 | 600 | Green |
ST336RAA080_LZ | 8.2 @ 250 MHz | 5,2 | 63 @ 1000 MHz | 3560 | 0.12 | 600 | Red |
ST336RAA100_LZ | 10 @ 250 MHz | 5,2 | 57 @ 500 MHz | 3460 | 0.10 | 600 | Blue |
ST336RAA120_LZ | 12 @ 250 MHz | 5,2 | 46 @ 500 MHz | 3180 | 0.15 | 600 | Orange |
ST336RAA150_LZ | 15 @ 250 MHz | 5,2 | 41 @ 500 MHz | 2560 | 0.17 | 600 | Yellow |
ST336RAA180_LZ | 18 @ 250 MHz | 5,2 | 48 @ 500 MHz | 2480 | 0.20 | 600 | Green |
ST336RAA220_LZ | 22 @ 250 MHz | 5,2 | 59 @ 500 MHz | 2080 | 0.22 | 500 | Blue |
ST336RAA240_LZ | 24 @ 250 MHz | 5,2 | 59 @ 500 MHz | 1920 | 0.22 | 500 | Gray |
ST336RAA270_LZ | 27 @ 250 MHz | 5,2 | 56 @ 500 MHz | 2060 | 0.25 | 500 | Violet |
ST336RAA330_LZ | 33 @ 250 MHz | 5,2,1 | 64 @ 500 MHz | 1720 | 0.27 | 500 | Gray |
ST336RAA360_LZ | 36 @ 250 MHz | 5,2,1 | 57 @ 500 MHz | 1520 | 0.27 | 500 | Orange |
ST336RAA390_LZ | 39 @ 250 MHz | 5,2,1 | 44 @ 250 MHz | 1600 | 0.29 | 500 | White |
ST336RAA430_LZ | 43 @ 200 MHz | 5,2,1 | 45 @ 250 MHz | 1440 | 0.34 | 500 | Yellow |
ST336RAA470_LZ | 47 @ 200 MHz | 5,2,1 | 44 @ 250 MHz | 1360 | 0.31 | 470 | Black |
ST336RAA560_LZ | 56 @ 200 MHz | 5,2,1 | 49 @ 250 MHz | 1280 | 0.34 | 460 | Brown |
ST336RAA680_LZ | 68 @ 200 MHz | 5,2,1 | 52 @ 250 MHz | 1200 | 0.38 | 440 | Red |
ST336RAA820_LZ | 82 @ 150 MHz | 5,2,1 | 51 @ 250 MHz | 1060 | 0.42 | 400 | Orange |
ST336RAA910_LZ | 91 @ 150 MHz | 5,2,1 | 49 @ 250 MHz | 1060 | 0.48 | 390 | Black |
ST336RAA101_LZ | 100 @ 150 MHz | 5,2,1 | 54 @ 250 MHz | 1000 | 0.46 | 390 | Yellow |
ST336RAA111_LZ | 110 @ 150 MHz | 5,2 | 38 @ 250 MHz | 880 | 0.48 | 390 | Brown |
ST336RAA121_LZ | 120 @ 150 MHz | 5,2,1 | 52 @ 250 MHz | 880 | 0.51 | 380 | Green |
ST336RAA151_LZ | 150 @ 100 MHz | 5,2,1 | 33 @ 100 MHz | 730 | 0.56 | 340 | Blue |
ST336RAA181_LZ | 180 @ 100 MHz | 5,2,1 | 37 @ 100 MHz | 730 | 0.64 | 340 | Violet |
ST336RAA221_LZ | 220 @ 100 MHz | 5,2 | 36 @ 100 MHz | 650 | 0.70 | 330 | Gray |
ST336RAA241_LZ | 240 @ 100 MHz | 5,2 | 36 @ 100 MHz | 610 | 1.00 | 270 | Red |
ST336RAA271_LZ | 270 @ 100 MHz | 5,2 | 36 @ 100 MHz | 580 | 1.00 | 260 | White |
ST336RAA331_LZ | 330 @ 100 MHz | 5,2 | 36 @ 100 MHz | 520 | 1.40 | 230 | Black |
ST336RAA391_LZ | 390 @ 100 MHz | 5,2 | 34 @ 100 MHz | 480 | 1.50 | 210 | Brown |
ST336RAA471_LZ | 470 @ 50 MHz | 5,2 | 24 @ 50 MHz | 300 | 1.76 | 230 | Violet |
ST336RAA561_LZ | 560 @ 25 MHz | 5,2 | 21 @ 50 MHz | 260 | 1.90 | 210 | Orange |
ST336RAA681_LZ | 680 @ 25 MHz | 5,2 | 21 @ 50 MHz | 220 | 2.20 | 190 | Green |
ST336RAA821_LZ | 820 @ 25 MHz | 5,2 | 23 @ 50 MHz | 240 | 2.35 | 170 | Blue |