Electrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) |
Q min
@ 500 MHz 3 |
SRF min (MHz) 4 | DCR max (Ω) 5 | Imax (mA) | Color code |
---|---|---|---|---|---|---|---|
ST336RAA180_LZ | 18 | 5,2 | 48 | 2480 | 0.20 | 600 | Green |