Electrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) |
Q min
@ 50 MHz 3 |
SRF min (MHz) 4 | DCR max (Ω) 5 | Imax (mA) | Color code |
---|---|---|---|---|---|---|---|
ST336RAA821_LZ | 820 | 5,2 | 23 | 240 | 2.35 | 170 | Blue |