Datasheet 3D Model

ML336RAA Series

High-Reliability Chip Inductors

The ML336RAA inductors provide exceptional Q values, even at high frequencies. They have a ceramic body and wire wound construction to provide the highest SRFs available in 0805 size.
This robust version of Coilcraft’s standard 0805CS seriesfeatures high temperature materials that allow operation in ambient temperatures up to 155°C.

Looking for the commercial version of this part? See Coilcraft 0805CS Series
Request Quote:
;

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2 Tolerance (%) Q min 3 SRF min (MHz) 4 DCR max (Ω) 5 Imax (mA) Color code
ML336RAA020JLZ 2.8 @ 250 MHz 5 57 @ 1000 MHz 5000 0.06 800 Gray
ML336RAA3N0JLZ 3.0 @ 250 MHz 5 61 @ 1000 MHz 5000 0.06 800 White
ML336RAA030JLZ 3.3 @ 250 MHz 5 48 @ 1000 MHz 5000 0.08 600 Black
ML336RAA050JLZ 5.6 @ 250 MHz 5 75 @ 1000 MHz 4760 0.08 600 Orange
ML336RAA060JLZ 6.8 @ 250 MHz 5 54 @ 1000 MHz 4440 0.11 600 Brown
ML336RAA070JLZ 7.5 @ 250 MHz 5 56 @ 1000 MHz 3840 0.14 600 Green
ML336RAA080_LZ 8.2 @ 250 MHz 5,2 63 @ 1000 MHz 3560 0.12 600 Red
ML336RAA100_LZ 10 @ 250 MHz 5,2,1 57 @ 500 MHz 3460 0.10 600 Blue
ML336RAA120_LZ 12 @ 250 MHz 5,2,1 46 @ 500 MHz 3180 0.15 600 Orange
ML336RAA150_LZ 15 @ 250 MHz 5,2,1 41 @ 500 MHz 2560 0.17 600 Yellow
ML336RAA180_LZ 18 @ 250 MHz 5,2,1 48 @ 500 MHz 2480 0.20 600 Green
ML336RAA220_LZ 22 @ 250 MHz 5,2,1 59 @ 500 MHz 2080 0.22 500 Blue
ML336RAA240_LZ 24 @ 250 MHz 5,2,1 59 @ 500 MHz 1920 0.22 500 Gray
ML336RAA270_LZ 27 @ 250 MHz 5,2,1 56 @ 500 MHz 2060 0.25 500 Violet
ML336RAA330_LZ 33 @ 250 MHz 5,2,1 64 @ 500 MHz 1720 0.27 500 Gray
ML336RAA360_LZ 36 @ 250 MHz 5,2,1 57 @ 500 MHz 1520 0.27 500 Orange
ML336RAA390_LZ 39 @ 250 MHz 5,2,1 44 @ 250 MHz 1600 0.29 500 White
ML336RAA430_LZ 43 @ 200 MHz 5,2,1 45 @ 250 MHz 1440 0.34 500 Yellow
ML336RAA470_LZ 47 @ 200 MHz 5,2,1 44 @ 250 MHz 1360 0.31 470 Black
ML336RAA560_LZ 56 @ 200 MHz 5,2,1 49 @ 250 MHz 1280 0.34 460 Brown
ML336RAA680_LZ 68 @ 200 MHz 5,2,1 52 @ 250 MHz 1200 0.38 440 Red
ML336RAA820_LZ 82 @ 150 MHz 5,2,1 51 @ 250 MHz 1060 0.42 400 Orange
ML336RAA910_LZ 91 @ 150 MHz 5,2,1 49 @ 250 MHz 1060 0.48 390 Black
ML336RAA101_LZ 100 @ 150 MHz 5,2,1 54 @ 250 MHz 1000 0.46 390 Yellow
ML336RAA111_LZ 110 @ 150 MHz 5,2,1 38 @ 250 MHz 880 0.48 390 Brown
ML336RAA121_LZ 120 @ 150 MHz 5,2,1 52 @ 250 MHz 880 0.51 380 Green
ML336RAA151_LZ 150 @ 100 MHz 5,2,1 33 @ 100 MHz 730 0.56 340 Blue
ML336RAA181_LZ 180 @ 100 MHz 5,2,1 37 @ 100 MHz 730 0.64 340 Violet
ML336RAA221_LZ 220 @ 100 MHz 5,2,1 36 @ 100 MHz 650 0.70 330 Gray
ML336RAA241_LZ 240 @ 100 MHz 5,2,1 36 @ 100 MHz 610 1.00 270 Red
ML336RAA271_LZ 270 @ 100 MHz 5,2,1 36 @ 100 MHz 580 1.00 260 White
ML336RAA331_LZ 330 @ 100 MHz 5,2,1 36 @ 100 MHz 520 1.40 230 Black
ML336RAA391_LZ 390 @ 100 MHz 5,2,1 34 @ 100 MHz 480 1.50 210 Brown
ML336RAA471_LZ 470 @ 50 MHz 5,2 24 @ 50 MHz 300 1.76 230 Violet
ML336RAA561_LZ 560 @ 25 MHz 5,2 21 @ 50 MHz 260 1.90 210 Orange
ML336RAA681_LZ 680 @ 25 MHz 5,2 21 @ 50 MHz 220 2.20 190 Green
ML336RAA821_LZ 820 @ 25 MHz 5,2 23 @ 50 MHz 240 2.35 170 Blue
Notes
  1. When ordering, please specify tolerance code: e.g. ML336RAA821GLZ.
  2. Inductance measured using a Coilcraft SMD-A fixture in an Agilent/HP 4286A impedance analyzer or equivalent with Coilcraft-provided correlation pieces.
  3. Q measured using an Agilent/HP 4291A with an Agilent/HP 16197A test fixture or equivalents.
  4. SRF measured on an Agilent 8753ES or equivalent with a Coilcraft CCF1297 test fixture.
  5. DCR measured on a Keithley micro-ohmmeter or equivalent and a Coilcraft CCF858 test fixture.

Tolerance:

  • F =1%
  • G = 2%
  • J = 5%
Environmental
Ambient temperature range:
–55°C to +125°C with Imax current.
Storage temperature range:
Component: –65°C to +155°C.
Tape and reel packaging: –55°C to +80°C.
Maximum part temperature:
+155°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Typical Q vs Frequency

Typical L vs Frequency

Physical characteristics

DIM.PNG

General specification

Core Material:
Ceramic
Packaging:
2000 per 7′′ reel Plastic tape: 8 mm wide, 0.23 mm thick, 4 mm pocket spacing, 1.65 mm pocket depth.
Temperature coefficient of inductance:
+25 to +155 ppm/°C.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity).
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.